Quick Plug Couplings with radial offset compensation and screwed flange

EH 25100.

Quick plug coupling with radial offset compensation requiring only little space. Suitable for multiple applications, e.g. as a link between a piston rod and a linear-movement unit.

Your selection resulted in 20 hits

Version
picture
d1 [mm]
l1 ~ [mm]
Maximum tensile and compressive load max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with coupling screw
picture:
1
d1 [mm]:
M6
l1 ~ [mm]:
~ 30.5 mm
Maximum tensile and compressive load max. [kN]:
2.5 kN
Article-No.:
25100.0206
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M6
  • d2: 42 mm
  • d4: 5.5 mm
  • d5: 10 mm
  • l1: ~ 30.5 mm
  • l2 min.: 11 mm
  • l3: 14 mm
  • l4: 3 mm
  • l5: 11 mm
  • l6: 7 mm
  • l7: 14 mm
  • t: 5.4 mm
  • WS: 10 mm
  • Radial offset compensation x max.: 0.6 mm
  • Maximum tensile and compressive load max.: 2.5 kN
  • Weight: 75 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M8
l1 ~ [mm]:
~ 35.5 mm
Maximum tensile and compressive load max. [kN]:
4.5 kN
Article-No.:
25100.0208
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M8
  • d2: 48 mm
  • d4: 6.6 mm
  • d5: 11 mm
  • l1: ~ 35.5 mm
  • l2 min.: 13.5 mm
  • l3: 17 mm
  • l4: 3 mm
  • l5: 13 mm
  • l6: 8 mm
  • l7: 16 mm
  • t: 6.4 mm
  • WS: 13 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 4.5 kN
  • Weight: 118 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M10
l1 ~ [mm]:
~ 43.2 mm
Maximum tensile and compressive load max. [kN]:
6.5 kN
Article-No.:
25100.0210
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M10
  • d2: 50 mm
  • d4: 6.6 mm
  • d5: 11 mm
  • l1: ~ 43.2 mm
  • l2 min.: 16 mm
  • l3: 20 mm
  • l4: 4.2 mm
  • l5: 16 mm
  • l6: 9 mm
  • l7: 17 mm
  • t: 6.4 mm
  • WS: 17 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 6.5 kN
  • Weight: 175 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M12
l1 ~ [mm]:
~ 53.2 mm
Maximum tensile and compressive load max. [kN]:
10 kN
Article-No.:
25100.0212
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M12
  • d2: 55 mm
  • d4: 6.6 mm
  • d5: 11 mm
  • l1: ~ 53.2 mm
  • l2 min.: 21 mm
  • l3: 25 mm
  • l4: 4.2 mm
  • l5: 20.5 mm
  • l6: 10 mm
  • l7: 19 mm
  • t: 6.4 mm
  • WS: 19 mm
  • Radial offset compensation x max.: 0.8 mm
  • Maximum tensile and compressive load max.: 10 kN
  • Weight: 279 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M16
l1 ~ [mm]:
~ 64 mm
Maximum tensile and compressive load max. [kN]:
18 kN
Article-No.:
25100.0216
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M16
  • d2: 65 mm
  • d4: 9 mm
  • d5: 15 mm
  • l1: ~ 64 mm
  • l2 min.: 25 mm
  • l3: 30 mm
  • l4: 5 mm
  • l5: 23 mm
  • l6: 12.5 mm
  • l7: 22.5 mm
  • t: 8.5 mm
  • WS: 24 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 18 kN
  • Weight: 455 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M20
l1 ~ [mm]:
~ 74 mm
Maximum tensile and compressive load max. [kN]:
30 kN
Article-No.:
25100.0220
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M20
  • d2: 80 mm
  • d4: 11 mm
  • d5: 18 mm
  • l1: ~ 74 mm
  • l2 min.: 29 mm
  • l3: 35 mm
  • l4: 5 mm
  • l5: 26 mm
  • l6: 17 mm
  • l7: 28 mm
  • t: 10 mm
  • WS: 30 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 30 kN
  • Weight: 810 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M10 x 1,25 mm
l1 ~ [mm]:
~ 43.2 mm
Maximum tensile and compressive load max. [kN]:
6.5 kN
Article-No.:
25100.0230
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M10 x 1,25 mm
  • d2: 50 mm
  • d4: 6.6 mm
  • d5: 11 mm
  • l1: ~ 43.2 mm
  • l2 min.: 16 mm
  • l3: 20 mm
  • l4: 4.2 mm
  • l5: 16 mm
  • l6: 9 mm
  • l7: 17 mm
  • t: 6.4 mm
  • WS: 17 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 6.5 kN
  • Weight: 176 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M12 x 1,25 mm
l1 ~ [mm]:
~ 53.2 mm
Maximum tensile and compressive load max. [kN]:
10 kN
Article-No.:
25100.0232
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M12 x 1,25 mm
  • d2: 55 mm
  • d4: 6.6 mm
  • d5: 11 mm
  • l1: ~ 53.2 mm
  • l2 min.: 21 mm
  • l3: 25 mm
  • l4: 4.2 mm
  • l5: 20.5 mm
  • l6: 10 mm
  • l7: 19 mm
  • t: 6.4 mm
  • WS: 19 mm
  • Radial offset compensation x max.: 0.8 mm
  • Maximum tensile and compressive load max.: 10 kN
  • Weight: 280 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M16 x 1,5 mm
l1 ~ [mm]:
~ 64 mm
Maximum tensile and compressive load max. [kN]:
18 kN
Article-No.:
25100.0236
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M16 x 1,5 mm
  • d2: 65 mm
  • d4: 9 mm
  • d5: 15 mm
  • l1: ~ 64 mm
  • l2 min.: 25 mm
  • l3: 30 mm
  • l4: 5 mm
  • l5: 23 mm
  • l6: 12.5 mm
  • l7: 22.5 mm
  • t: 8.5 mm
  • WS: 24 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 18 kN
  • Weight: 454 g
show article view
Quick Plug Couplings
Version:
with coupling screw
picture:
1
d1 [mm]:
M20 x 1,5 mm
l1 ~ [mm]:
~ 74 mm
Maximum tensile and compressive load max. [kN]:
30 kN
Article-No.:
25100.0240
CAD
Documents
Quick Plug Couplings
  • with coupling screw – picture 1
  • d1: M20 x 1,5 mm
  • d2: 80 mm
  • d4: 11 mm
  • d5: 18 mm
  • l1: ~ 74 mm
  • l2 min.: 29 mm
  • l3: 35 mm
  • l4: 5 mm
  • l5: 26 mm
  • l6: 17 mm
  • l7: 28 mm
  • t: 10 mm
  • WS: 30 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 30 kN
  • Weight: 812 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M6
l1 ~ [mm]:
~ 30.5 mm
Maximum tensile and compressive load max. [kN]:
2.5 kN
Article-No.:
25100.0256
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M6
  • d2: 42 mm
  • d3: 11 mm
  • d4: 5.5 mm
  • d5: 10 mm
  • l1: ~ 30.5 mm
  • l2 min.: 11 mm
  • l4: 3 mm
  • l5: 11 mm
  • l6: 7 mm
  • l7: 14 mm
  • t: 5.4 mm
  • WS: 10 mm
  • Radial offset compensation x max.: 0.6 mm
  • Maximum tensile and compressive load max.: 2.5 kN
  • Weight: 77 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M8
l1 ~ [mm]:
~ 35.5 mm
Maximum tensile and compressive load max. [kN]:
4.5 kN
Article-No.:
25100.0258
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M8
  • d2: 48 mm
  • d3: 14.4 mm
  • d4: 6.6 mm
  • d5: 11 mm
  • l1: ~ 35.5 mm
  • l2 min.: 13.5 mm
  • l4: 3 mm
  • l5: 13 mm
  • l6: 8 mm
  • l7: 16 mm
  • t: 6.4 mm
  • WS: 13 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 4.5 kN
  • Weight: 123 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M10
l1 ~ [mm]:
~ 43.2 mm
Maximum tensile and compressive load max. [kN]:
6.5 kN
Article-No.:
25100.0260
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M10
  • d2: 50 mm
  • d3: 19 mm
  • d4: 6.6 mm
  • d5: 11 mm
  • l1: ~ 43.2 mm
  • l2 min.: 15 mm
  • l4: 4.2 mm
  • l5: 16 mm
  • l6: 9 mm
  • l7: 17 mm
  • t: 6.4 mm
  • WS: 17 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 6.5 kN
  • Weight: 187 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M12
l1 ~ [mm]:
~ 53.2 mm
Maximum tensile and compressive load max. [kN]:
10 kN
Article-No.:
25100.0262
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M12
  • d2: 55 mm
  • d3: 21.2 mm
  • d4: 6.6 mm
  • d5: 11 mm
  • l1: ~ 53.2 mm
  • l2 min.: 17.5 mm
  • l4: 4.2 mm
  • l5: 20.5 mm
  • l6: 10 mm
  • l7: 19 mm
  • t: 6.4 mm
  • WS: 19 mm
  • Radial offset compensation x max.: 0.8 mm
  • Maximum tensile and compressive load max.: 10 kN
  • Weight: 295 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M16
l1 ~ [mm]:
~ 64 mm
Maximum tensile and compressive load max. [kN]:
18 kN
Article-No.:
25100.0266
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M16
  • d2: 65 mm
  • d3: 27 mm
  • d4: 9 mm
  • d5: 15 mm
  • l1: ~ 64 mm
  • l2 min.: 22 mm
  • l4: 5 mm
  • l5: 23 mm
  • l6: 12.5 mm
  • l7: 22.5 mm
  • t: 8.5 mm
  • WS: 24 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 18 kN
  • Weight: 471 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M20
l1 ~ [mm]:
~ 74 mm
Maximum tensile and compressive load max. [kN]:
30 kN
Article-No.:
25100.0270
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M20
  • d2: 80 mm
  • d3: 34 mm
  • d4: 11 mm
  • d5: 18 mm
  • l1: ~ 74 mm
  • l2 min.: 25 mm
  • l4: 5 mm
  • l5: 26 mm
  • l6: 17 mm
  • l7: 28 mm
  • t: 10 mm
  • WS: 30 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 30 kN
  • Weight: 850 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M10 x 1,25 mm
l1 ~ [mm]:
~ 43.2 mm
Maximum tensile and compressive load max. [kN]:
6.5 kN
Article-No.:
25100.0280
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M10 x 1,25 mm
  • d2: 50 mm
  • d3: 19 mm
  • d4: 6.6 mm
  • d5: 11 mm
  • l1: ~ 43.2 mm
  • l2 min.: 15 mm
  • l4: 4.2 mm
  • l5: 16 mm
  • l6: 9 mm
  • l7: 17 mm
  • t: 6.4 mm
  • WS: 17 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 6.5 kN
  • Weight: 188 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M12 x 1,25 mm
l1 ~ [mm]:
~ 53.2 mm
Maximum tensile and compressive load max. [kN]:
10 kN
Article-No.:
25100.0282
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M12 x 1,25 mm
  • d2: 55 mm
  • d3: 21.2 mm
  • d4: 6.6 mm
  • d5: 11 mm
  • l1: ~ 53.2 mm
  • l2 min.: 17.5 mm
  • l4: 4.2 mm
  • l5: 20.5 mm
  • l6: 10 mm
  • l7: 19 mm
  • t: 6.4 mm
  • WS: 19 mm
  • Radial offset compensation x max.: 0.8 mm
  • Maximum tensile and compressive load max.: 10 kN
  • Weight: 294 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M16 x 1,5 mm
l1 ~ [mm]:
~ 64 mm
Maximum tensile and compressive load max. [kN]:
18 kN
Article-No.:
25100.0286
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M16 x 1,5 mm
  • d2: 65 mm
  • d3: 27 mm
  • d4: 9 mm
  • d5: 15 mm
  • l1: ~ 64 mm
  • l2 min.: 22 mm
  • l4: 5 mm
  • l5: 23 mm
  • l6: 12.5 mm
  • l7: 22.5 mm
  • t: 8.5 mm
  • WS: 24 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 18 kN
  • Weight: 471 g
show article view
Quick Plug Couplings
Version:
with coupling nut
picture:
2
d1 [mm]:
M20 x 1,5 mm
l1 ~ [mm]:
~ 74 mm
Maximum tensile and compressive load max. [kN]:
30 kN
Article-No.:
25100.0290
CAD
Documents
Quick Plug Couplings
  • with coupling nut – picture 2
  • d1: M20 x 1,5 mm
  • d2: 80 mm
  • d3: 34 mm
  • d4: 11 mm
  • d5: 18 mm
  • l1: ~ 74 mm
  • l2 min.: 25 mm
  • l4: 5 mm
  • l5: 26 mm
  • l6: 17 mm
  • l7: 28 mm
  • t: 10 mm
  • WS: 30 mm
  • Radial offset compensation x max.: 1 mm
  • Maximum tensile and compressive load max.: 30 kN
  • Weight: 836 g
show article view
Quick Plug Couplings

Material

Flange

  • Heat-treated steel, tempered, phosphated

Coupling part

  • Heat-treated steel, tempered, phosphated

Lock nut

  • Steel, black (ISO 4035/8675)

Notes

The quick plug coupling does not transmit any torque.

Assembly

Assembly and disassembly of this simple, solid and two-part coupling is by means of a T-slot; a manual re-adjustment is not necessary.

The quick plug coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.

Title
Category
Type
Direct download
Download basket
Datasheet EH 25100. Quick Plug Couplings – with radial offset compensation and screwed flange
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.