25120.0016 - Height-Adjusting Elements

For levelling of machines and installations.

For vertical adjustment, the self-locking height-adjusting elements are fitted with a fine-pitch thread. All elements have a throughgoing bore for fastening purposes. A turn-out lock serves as height limit for the maximum adjustment height.

This article 25120.0016 - Height-Adjusting Elements / (d1: 11 mm, d2: 32 mm) is one variant of the article group Height-Adjusting Elements (EH 25120.)

d1 [mm]
d2 [mm]
l1 ~ [mm]
Stroke l3 ~ [mm]
Load capacity1) max. [kN]

More details

Article-No.
Documents
Price [€]
Available
d1 [mm]:
11 mm
d2 [mm]:
32 mm
l1 ~ [mm]:
~ 18 mm
Stroke l3 ~ [mm]:
~ 5 mm
Load capacity1) max. [kN]:
37.9 kN
Article-No.:
25120.0016
Documents
Height-Adjusting Elements
  • d1: 11 mm
  • d2: 32 mm
  • d3: M20 x 1 mm
  • l1: ~ 18 mm
  • l2: ~ 23 mm
  • Stroke l3: ~ 5 mm
  • For screw: M10
  • Load capacity for static load max.: 65 kN
  • Load capacity1) max.: 37.9 kN
  • Weight: 79 g
Height-Adjusting Elements
Product
Article-No.
Available
Product:
sickle spanner for vertical adjustment
For height adjusting element size d2: 32 mm
Article-No.:
25120.0982
assembly tool
  • sickle spanner for vertical adjustment
  • For height adjusting element size d2: 32 mm
  • of sickle spanner DIN 1810, form A: 30 mm – 32 mm
  • Weight: 46 g

Material

  • Heat-treated steel, zinc-plated by galvanization, chromalized
Title
Category
Type
Direct download
Download basket
Datasheet 25120.0016
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.