Height-Adjusting Elements orienting

EH 25120.

For levelling of machines and installations when bearing surfaces are not parallel.

For vertical adjustment, the self-locking height-adjusting elements are fitted with a fine-pitch thread. All elements have a throughgoing bore for fastening purposes. A turn-out lock serves as height limit for the maximum adjustment height.

Your selection resulted in 13 hits

d1 [mm]
d2 [mm]
l1 ~ [mm]
Stroke l3 ~ [mm]
Load capacity1) max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 [mm]:
6.6 mm
d2 [mm]:
25 mm
l1 ~ [mm]:
~ 22 mm
Stroke l3 ~ [mm]:
~ 4 mm
Load capacity1) max. [kN]:
30.7 kN
Article-No.:
25120.0206
CAD
Documents
Height-Adjusting Elements
  • d1: 6.6 mm
  • d2: 25 mm
  • d3: M15 x 1 mm
  • l1: ~ 22 mm
  • l2: ~ 26 mm
  • Stroke l3: ~ 4 mm
  • For screw: M6
  • Load capacity for static load max.: 40 kN
  • Load capacity1) max.: 30.7 kN
  • Weight: 66 g
show article view
Height-Adjusting Elements
d1 [mm]:
6.6 mm
d2 [mm]:
32 mm
l1 ~ [mm]:
~ 26 mm
Stroke l3 ~ [mm]:
~ 5 mm
Load capacity1) max. [kN]:
55.7 kN
Article-No.:
25120.0212
CAD
Documents
Height-Adjusting Elements
  • d1: 6.6 mm
  • d2: 32 mm
  • d3: M20 x 1 mm
  • l1: ~ 26 mm
  • l2: ~ 31 mm
  • Stroke l3: ~ 5 mm
  • For screw: M6
  • Load capacity for static load max.: 65 kN
  • Load capacity1) max.: 55.7 kN
  • Weight: 131 g
show article view
Height-Adjusting Elements
d1 [mm]:
9 mm
d2 [mm]:
32 mm
l1 ~ [mm]:
~ 26 mm
Stroke l3 ~ [mm]:
~ 5 mm
Load capacity1) max. [kN]:
48 kN
Article-No.:
25120.0214
CAD
Documents
Height-Adjusting Elements
  • d1: 9 mm
  • d2: 32 mm
  • d3: M20 x 1 mm
  • l1: ~ 26 mm
  • l2: ~ 31 mm
  • Stroke l3: ~ 5 mm
  • For screw: M8
  • Load capacity for static load max.: 65 kN
  • Load capacity1) max.: 48 kN
  • Weight: 124 g
show article view
Height-Adjusting Elements
d1 [mm]:
11 mm
d2 [mm]:
32 mm
l1 ~ [mm]:
~ 26 mm
Stroke l3 ~ [mm]:
~ 5 mm
Load capacity1) max. [kN]:
37.9 kN
Article-No.:
25120.0216
CAD
Documents
Height-Adjusting Elements
  • d1: 11 mm
  • d2: 32 mm
  • d3: M20 x 1 mm
  • l1: ~ 26 mm
  • l2: ~ 31 mm
  • Stroke l3: ~ 5 mm
  • For screw: M10
  • Load capacity for static load max.: 65 kN
  • Load capacity1) max.: 37.9 kN
  • Weight: 117 g
show article view
Height-Adjusting Elements
d1 [mm]:
11 mm
d2 [mm]:
45 mm
l1 ~ [mm]:
~ 34 mm
Stroke l3 ~ [mm]:
~ 7 mm
Load capacity1) max. [kN]:
92.9 kN
Article-No.:
25120.0222
CAD
Documents
Height-Adjusting Elements
  • d1: 11 mm
  • d2: 45 mm
  • d3: M30 x 1,5 mm
  • l1: ~ 34 mm
  • l2: ~ 41 mm
  • Stroke l3: ~ 7 mm
  • For screw: M10
  • Load capacity for static load max.: 120 kN
  • Load capacity1) max.: 92.9 kN
  • Weight: 340 g
show article view
Height-Adjusting Elements
d1 [mm]:
13.5 mm
d2 [mm]:
45 mm
l1 ~ [mm]:
~ 34 mm
Stroke l3 ~ [mm]:
~ 7 mm
Load capacity1) max. [kN]:
80.4 kN
Article-No.:
25120.0224
CAD
Documents
Height-Adjusting Elements
  • d1: 13.5 mm
  • d2: 45 mm
  • d3: M30 x 1,5 mm
  • l1: ~ 34 mm
  • l2: ~ 41 mm
  • Stroke l3: ~ 7 mm
  • For screw: M12
  • Load capacity for static load max.: 120 kN
  • Load capacity1) max.: 80.4 kN
  • Weight: 320 g
show article view
Height-Adjusting Elements
d1 [mm]:
17.5 mm
d2 [mm]:
45 mm
l1 ~ [mm]:
~ 34 mm
Stroke l3 ~ [mm]:
~ 7 mm
Load capacity1) max. [kN]:
45.5 kN
Article-No.:
25120.0226
CAD
Documents
Height-Adjusting Elements
  • d1: 17.5 mm
  • d2: 45 mm
  • d3: M30 x 1,5 mm
  • l1: ~ 34 mm
  • l2: ~ 41 mm
  • Stroke l3: ~ 7 mm
  • For screw: M16
  • Load capacity for static load max.: 120 kN
  • Load capacity1) max.: 45.5 kN
  • Weight: 324 g
show article view
Height-Adjusting Elements
d1 [mm]:
17.5 mm
d2 [mm]:
58 mm
l1 ~ [mm]:
~ 44 mm
Stroke l3 ~ [mm]:
~ 9 mm
Load capacity1) max. [kN]:
136 kN
Article-No.:
25120.0232
CAD
Documents
Height-Adjusting Elements
  • d1: 17.5 mm
  • d2: 58 mm
  • d3: M40 x 1,5 mm
  • l1: ~ 44 mm
  • l2: ~ 53 mm
  • Stroke l3: ~ 9 mm
  • For screw: M16
  • Load capacity for static load max.: 210 kN
  • Load capacity1) max.: 136 kN
  • Weight: 775 g
show article view
Height-Adjusting Elements
d1 [mm]:
22 mm
d2 [mm]:
58 mm
l1 ~ [mm]:
~ 44 mm
Stroke l3 ~ [mm]:
~ 9 mm
Load capacity1) max. [kN]:
90 kN
Article-No.:
25120.0234
CAD
Documents
Height-Adjusting Elements
  • d1: 22 mm
  • d2: 58 mm
  • d3: M40 x 1,5 mm
  • l1: ~ 44 mm
  • l2: ~ 53 mm
  • Stroke l3: ~ 9 mm
  • For screw: M20
  • Load capacity for static load max.: 210 kN
  • Load capacity1) max.: 90 kN
  • Weight: 641 g
show article view
Height-Adjusting Elements
d1 [mm]:
26 mm
d2 [mm]:
58 mm
l1 ~ [mm]:
~ 44 mm
Stroke l3 ~ [mm]:
~ 9 mm
Load capacity1) max. [kN]:
37 kN
Article-No.:
25120.0236
CAD
Documents
Height-Adjusting Elements
  • d1: 26 mm
  • d2: 58 mm
  • d3: M40 x 1,5 mm
  • l1: ~ 44 mm
  • l2: ~ 53 mm
  • Stroke l3: ~ 9 mm
  • For screw: M24
  • Load capacity for static load max.: 210 kN
  • Load capacity1) max.: 37 kN
  • Weight: 683 g
show article view
Height-Adjusting Elements
d1 [mm]:
22 mm
d2 [mm]:
70 mm
l1 ~ [mm]:
~ 50 mm
Stroke l3 ~ [mm]:
~ 10 mm
Load capacity1) max. [kN]:
210 kN
Article-No.:
25120.0242
CAD
Documents
Height-Adjusting Elements
  • d1: 22 mm
  • d2: 70 mm
  • d3: M50 x 1,5 mm
  • l1: ~ 50 mm
  • l2: ~ 60 mm
  • Stroke l3: ~ 10 mm
  • For screw: M20
  • Load capacity for static load max.: 330 kN
  • Load capacity1) max.: 210 kN
  • Weight: 1157 g
show article view
Height-Adjusting Elements
d1 [mm]:
26 mm
d2 [mm]:
70 mm
l1 ~ [mm]:
~ 50 mm
Stroke l3 ~ [mm]:
~ 10 mm
Load capacity1) max. [kN]:
157 kN
Article-No.:
25120.0244
CAD
Documents
Height-Adjusting Elements
  • d1: 26 mm
  • d2: 70 mm
  • d3: M50 x 1,5 mm
  • l1: ~ 50 mm
  • l2: ~ 60 mm
  • Stroke l3: ~ 10 mm
  • For screw: M24
  • Load capacity for static load max.: 330 kN
  • Load capacity1) max.: 157 kN
  • Weight: 1114 g
show article view
Height-Adjusting Elements
d1 [mm]:
33 mm
d2 [mm]:
70 mm
l1 ~ [mm]:
~ 50 mm
Stroke l3 ~ [mm]:
~ 10 mm
Load capacity1) max. [kN]:
53 kN
Article-No.:
25120.0246
CAD
Documents
Height-Adjusting Elements
  • d1: 33 mm
  • d2: 70 mm
  • d3: M50 x 1,5 mm
  • l1: ~ 50 mm
  • l2: ~ 60 mm
  • Stroke l3: ~ 10 mm
  • For screw: M30
  • Load capacity for static load max.: 330 kN
  • Load capacity1) max.: 53 kN
  • Weight: 990 g
show article view
Height-Adjusting Elements

Material

  • Heat-treated steel, zinc-plated by galvanization, chromalized
Product
Article-No.
Available
Product:
sickle spanner for vertical adjustment
for height adjusting element
: sickle spanner for vertical adjustment
For height adjusting element size d2: 25 mm
Article-No.:
25120.0981
assembly tool
  • sickle spanner for vertical adjustment
  • For height adjusting element size d2: 25 mm
  • of sickle spanner DIN 1810, form A: 25 mm – 28 mm
  • Weight: 45 g
Product:
sickle spanner for vertical adjustment
for height adjusting element
: sickle spanner for vertical adjustment
For height adjusting element size d2: 32 mm
Article-No.:
25120.0982
assembly tool
  • sickle spanner for vertical adjustment
  • For height adjusting element size d2: 32 mm
  • of sickle spanner DIN 1810, form A: 30 mm – 32 mm
  • Weight: 46 g
Product:
sickle spanner for vertical adjustment
for height adjusting element
: sickle spanner for vertical adjustment
For height adjusting element size d2: 45 mm
Article-No.:
25120.0983
assembly tool
  • sickle spanner for vertical adjustment
  • For height adjusting element size d2: 45 mm
  • of sickle spanner DIN 1810, form A: 45 mm – 50 mm
  • Weight: 156 g
Product:
sickle spanner for vertical adjustment
for height adjusting element
: sickle spanner for vertical adjustment
For height adjusting element size d2: 58 mm
Article-No.:
25120.0984
assembly tool
  • sickle spanner for vertical adjustment
  • For height adjusting element size d2: 58 mm
  • of sickle spanner DIN 1810, form A: 58 mm – 62 mm
  • Weight: 250 g
Product:
sickle spanner for vertical adjustment
for height adjusting element
: sickle spanner for vertical adjustment
For height adjusting element size d2: 70 mm
Article-No.:
25120.0985
assembly tool
  • sickle spanner for vertical adjustment
  • For height adjusting element size d2: 70 mm
  • of sickle spanner DIN 1810, form A: 68 mm – 75 mm
  • Weight: 253 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 25120. Height-Adjusting Elements – orienting
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.