25160.0720 - Threaded Plates
for hinges

Threaded plates simplify the installation of hinges, without requiring an additional nut or washer. Counter-holding while tightening is unnecessary.

This article 25160.0720 - Threaded Plates for hinges / (l1: 60 mm, b: 18 mm, h: 4 mm) is one variant of the article group Threaded Plates for hinges (EH 25160.)

l1 [mm]
b [mm]
h [mm]
Article-No.
Documents
Price [€]
Available
l1 [mm]:
60 mm
b [mm]:
18 mm
h [mm]:
4 mm
Article-No.:
25160.0720
Documents
Threaded Plates
  • l1: 60 mm
  • b: 18 mm
  • h: 4 mm
  • d: M8
  • l2: 36 mm
  • Weight: 29 g
Threaded Plates

Material

  • Stainless steel 1.4301, matt, vibratory ground
Title
Category
Type
Direct download
Download basket
Datasheet 25160.0720
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.