25160.0815 - Stops
for hinges

Stops are used in order to restrict the hinge’s pivot angle. The component also acts as a damping stop element.

This article 25160.0815 - Stops for hinges / (l1: 60 mm, h1: 5 mm) is one variant of the article group Stops for hinges (EH 25160.)

l1 [mm]
h1 [mm]
b [mm]

More details

Article-No.
Documents
Price [€]
Available
l1 [mm]:
60 mm
h1 [mm]:
5 mm
b [mm]:
18 mm
Article-No.:
25160.0815
Documents
Stops
  • l1: 60 mm
  • h1: 5 mm
  • b: 18 mm
  • d: 8.3 mm
  • h2: 10.9 mm
  • l2: 36 mm
  • α ~: 150°
  • Operating temperature range max.: 120 °C
  • Weight: 22 g
Stops

Material

Holding plate

  • Steel investment casting, galvanised, plastic coated, similar to RAL 9005, black, structural matt

Stop

  • NBR

Assembly

The stop is screwed onto the hinge.

Title
Category
Type
Direct download
Download basket
Datasheet 25160.0815
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.