25160.0620 - Spacer Plates
for hinges

Spacer plates are used for height compensation when installing hinges.

This article 25160.0620 - Spacer Plates for hinges / (l1: 30 mm, b1: 10.8 mm, h: 5 mm) is one variant of the article group Spacer Plates for hinges (EH 25160.)

l1 [mm]
b1 [mm]
h [mm]

More details

Article-No.
Documents
Price [€]
Available
l1 [mm]:
30 mm
b1 [mm]:
10.8 mm
h [mm]:
5 mm
Article-No.:
25160.0620
Documents
Spacer Plates
  • l1: 30 mm
  • b1: 10.8 mm
  • h: 5 mm
  • b2: 6 mm
  • d: 4 mm
  • l2: 18 mm
  • Weight: 11 g
Spacer Plates

Material

  • Stainless steel 1.4301, matt, vibratory ground
Title
Category
Type
Direct download
Download basket
Datasheet 25160.0620
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.