25161.0240 - Hinges
adjustable

Adjustable hinges can be positioned horizontally or vertically by moving the adjusting bushings in a form-fit and finely adjusted manner.

This article 25161.0240 - Hinges adjustable / adjustable in height and width (b1: 50 mm, l1: 64 mm) is one variant of the article group Hinges adjustable (EH 25161.)

Material
Colour
Version
picture
b1 [mm]
l1 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Zinc die-cast
Colour:
black
Version:
adjustable in height and width
picture:
1
b1 [mm]:
50 mm
l1 [mm]:
64 mm
Article-No.:
25161.0240
Documents
Hinges
  • adjustable in height and width – picture 1, Zinc die-cast, black
  • b1: 50 mm
  • l1: 64 mm
  • b2: 37 mm
  • b3: 28 mm
  • d1: 5.5 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 7 mm
  • h3: 6.5 mm
  • l2: 27 mm
  • x: 0.75 mm
  • Weight: 138 g
Hinges

Material

Body

  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Axis

  • Stainless Steel
Title
Category
Type
Direct download
Download basket
Datasheet 25161.0240
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.