25164.0005 - Hinges
Zinc die-cast, with indexing positions

Hinges from zinc die-cast with indexing positions hold door and covers in fixed positions. It avoids undesired automatic closing or opening. This is an advantage for example when filling machines and facilities or during maintenance and repairs.

The version with the indexing positions -3° and 117° (picture 2) also ensures that the door or cover presses slightly against the housing frame by the -3° when closed.

These hinges from zinc die-cast are characterised by their simple and timeless design.

This article 25164.0005 - Hinges Zinc die-cast, with indexing positions / indexing positions -90°, 0°, 90° and 180° (b1: 60 mm, l1: 60 mm) is one variant of the article group Hinges Zinc die-cast, with indexing positions (EH 25164.)

Material
Colour
Version
picture
b1 [mm]
l1 [mm]

More details

Article-No.
Documents
Price [€]
Available
Material:
Zinc die-cast
Colour:
silver
Version:
indexing positions -90°, 0°, 90° and 180°
picture:
1
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25164.0005
Documents
Hinges
  • indexing positions -90°, 0°, 90° and 180° – picture 1, Zinc die-cast, silver
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d1: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • h5: 40.5 mm
  • l2: 36 mm
  • Operating temperature range max.: 80 °C
  • Weight: 152 g
Hinges

Material

Body

  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure

Axis

  • Stainless steel 1.4305

Spring

  • Spring steel wire
Title
Category
Type
Direct download
Download basket
Datasheet 25164.0005
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.