23185.0413 - Support Extensions
for straight clamps, slotted, with adjustable counter piece

The support extension is screwed on the counter piece of the clamp EH 23185. for an extension of the clamping height (dimension h2). The clamping height can be adjusted stepless by means of the support extension.

This article 23185.0413 - Support Extensions for straight clamps, slotted, with adjustable counter piece / (d1: M12, l: 94 mm) is one variant of the article group Support Extensions for straight clamps, slotted, with adjustable counter piece (EH 23185.)

d1 [mm]
l [mm]
for clamps d1 [mm]

More details

Article-No.
Documents
Price [€]
Available
d1 [mm]:
M12
l [mm]:
94 mm
for clamps d1 [mm]:
17 mm
Article-No.:
23185.0413
Documents
Support Extensions
  • d1: M12
  • l: 94 mm
  • d2: 36 mm
  • d3: M5
  • d4: 54 mm
  • h1: 10 mm
  • h2: 10 mm – 80 mm
  • a: 16 mm
  • b: 42 mm
  • k: 35 mm
  • for clamps d1: 17 mm
  • Weight: 473 g
Support Extensions

Material

Body

  • Steel, tempered, zinc-plated by galvanization

Supporting bolt

  • Heat-treated steel, quality 8.8, black
Title
Category
Type
Direct download
Download basket
Datasheet 23185.0413
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.