23060.0154 - Washers
high precision design

The precisely manufactured washers have an allowance in parallelism of 0,05 mm.

This article 23060.0154 - Washers high precision design / (d1: 4.2 mm) is one variant of the article group Washers high precision design (EH 23060.)

Material
d1 [mm]
d2 [mm]
s [mm]
For screws [mm]

More details

Article-No.
Documents
Price [€]
Available
Material:
Stainless steel 1.4305
d1 [mm]:
4.2 mm
d2 [mm]:
12 mm
s [mm]:
2 mm
For screws [mm]:
M4
Article-No.:
23060.0154
Documents
Washers
  • Stainless steel
  • d1: 4.2 mm
  • d2: 12 mm
  • s: 2 mm
  • For screws: M4
  • Weight: 1.5 g
Washers

Material

  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet 23060.0154
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.