23060.0018 - Shaft / Plain Washers
DIN 6340 heat-treated

The heat-treated shaft / plain washers (washers) are manufactured according to DIN 6340.

This article 23060.0018 - Shaft / Plain Washers DIN 6340 heat-treated / (d1: 19 mm) is one variant of the article group Shaft / Plain Washers DIN 6340 heat-treated (EH 23060.)

d1 [mm]
d2 [mm]
s [mm]
For screws [mm]

More details

Article-No.
Documents
Price [€]
Available
d1 [mm]:
19 mm
d2 [mm]:
45 mm
s [mm]:
6 mm
For screws [mm]:
M18
Article-No.:
23060.0018 1)
Documents
Shaft / Plain Washers
  • d1: 19 mm
  • d2: 45 mm
  • s: 6 mm
  • For screws: M18
  • Weight: 53 g
Shaft / Plain Washers

Material

  • Heat-treated steel, tempered, punched, mechanically trued, phosphatized
Title
Category
Type
Direct download
Download basket
Datasheet 23060.0018
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.