23100.0230 - Drive Blocks
DIN 2079

These drive blocks are manufactured according to DIN 2079.

This article 23100.0230 - Drive Blocks DIN 2079 / for spindle heads no. 30 to 50, form C (Spindle head No.: 30) is one variant of the article group Drive Blocks DIN 2079 (EH 23100.)

Version
picture
Spindle head No.
For screws ISO 4762 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
for spindle heads no. 30 to 50, form C
picture:
3
Spindle head No.:
30
For screws ISO 4762 [mm]:
M6 x 25 mm
Article-No.:
23100.0230
Documents
Drive Blocks
  • for spindle heads no. 30 to 50, form C – picture 3
  • Spindle head No.: 30
  • k: 13.5 mm
  • b2 h5: 15.9 mm
  • d7: 6.4 mm
  • d8: 10.4 mm
  • g: 6.2 mm
  • h: 24.5 mm
  • l5 ±0.1: 5.5 mm
  • For screws ISO 4762: M6 x 25 mm
  • Weight: 32 g
Drive Blocks

Material

  • Alloyed case-hardened steel, case-hardened, blackened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 23100.0230
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.