23111.0118 - Positioning Clamping Pins

The positioning clamping pin allows fast clamping, fastening, adjusting, changing and securing of workpieces, plates, fixture systems etc.

This article 23111.0118 - Positioning Clamping Pins / (d1 -0.02 -0.05: 16 mm, l1 +0.6: 30 mm) is one variant of the article group Positioning Clamping Pins (EH 23111.)

Material
d1 -0.02 -0.05 [mm]
l1 +0.6 [mm]
For base plates - ±0.05 [mm]
Holding force [kN]

More details

Article-No.
Documents
Price [€]
Available
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.02 -0.05 [mm]:
16 mm
l1 +0.6 [mm]:
30 mm
For base plates ±0.05 [mm]:
25 mm
Holding force [kN]:
5 kN
Article-No.:
23111.0118
Documents
Positioning Clamping Pins
  • Stainless steel
  • d1 -0.02 -0.05: 16 mm
  • l1 +0.6: 30 mm
  • d2: 18.7 mm
  • d3: 32 mm
  • d4: M4
  • l2 ±1: 13.6 mm
  • l3: 10 mm
  • s max.: 9 mm
  • For base plates ±0.05: 25 mm
  • WS1: 30 mm
  • WS2: 6 mm
  • Holding force: 5 kN
  • Weight: 125 g
Positioning Clamping Pins

Material

  • Stainless steel 1.4542, precipitation-hardened

Operation

By tightening the clamping bolt, the positioning clamping pin is centred and clamped in the locating bushing by means of four balls. The clamping bolt can be operated manually via a removable handle (Art. No. 23111.0900/.0902) or using a hexagon key.

Title
Category
Type
Direct download
Download basket
Datasheet 23111.0118
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Original Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Short Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Positioning Clamping Pins
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.