23111.0018 - Positioning Clamping Pins

The positioning clamping pin allows fast clamping, fastening, adjusting, changing and securing of workpieces, plates, fixture systems etc.

This article 23111.0018 - Positioning Clamping Pins / (d1 -0.02 -0.05: 16 mm, l1 +0.6: 30 mm) is one variant of the article group Positioning Clamping Pins (EH 23111.)

Material
d1 -0.02 -0.05 [mm]
l1 +0.6 [mm]
For base plates - ±0.05 [mm]
Holding force [kN]

More details

Article-No.
Documents
Price [€]
Available
Material:
Heat-treated steel, tempered, blackened
d1 -0.02 -0.05 [mm]:
16 mm
l1 +0.6 [mm]:
30 mm
For base plates ±0.05 [mm]:
25 mm
Holding force [kN]:
5 kN
Article-No.:
23111.0018
Documents
Positioning Clamping Pins
  • Heat-treated steel
  • d1 -0.02 -0.05: 16 mm
  • l1 +0.6: 30 mm
  • d2: 18.7 mm
  • d3: 32 mm
  • d4: M4
  • l2 ±1: 13.6 mm
  • l3: 10 mm
  • s max.: 9 mm
  • For base plates ±0.05: 25 mm
  • WS1: 30 mm
  • WS2: 6 mm
  • Holding force: 5 kN
  • Weight: 125 g
Positioning Clamping Pins

Material

  • Heat-treated steel, tempered, blackened

Operation

By tightening the clamping bolt, the positioning clamping pin is centred and clamped in the locating bushing by means of four balls. The clamping bolt can be operated manually via a removable handle (Art. No. 23111.0900/.0902) or using a hexagon key.

Title
Category
Type
Direct download
Download basket
Datasheet 23111.0018
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Original Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Short Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Positioning Clamping Pins
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.