23111.0902 - Manual Handles
for positioning clamping pins

The manual handle enables an easy and fast operation of the positioning clamping pin.

This article 23111.0902 - Manual Handles for positioning clamping pins / (For pin Ø: 25 mm/30 mm, d1: 80 mm, l1: 25 mm) is one variant of the article group Manual Handles for positioning clamping pins (EH 23111.)

For pin Ø [mm]
d1 [mm]
l1 [mm]

More details

Article-No.
Documents
Price [€]
Available
For pin Ø [mm]:
25 mm/30 mm
d1 [mm]:
80 mm
l1 [mm]:
25 mm
Article-No.:
23111.0902
Documents
Manual Handles
  • For pin Ø: 25 mm/30 mm
  • d1: 80 mm
  • d2: 15 mm
  • d3: M4
  • l1: 25 mm
  • l2: 20 mm
  • l3: 20 mm
  • WS1: 10 mm
  • WS2: 2.5 mm
  • Weight: 76 g
Manual Handles

Material

  • Stainless steel

Assembly

The handle is tightened to the

positioning clamping pin with the M 4 screw included in the delivery.

Title
Category
Type
Direct download
Download basket
Datasheet 23111.0902
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Original Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Short Instruction Manual Positioning Clamping Pins (EH 23111.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Positioning Clamping Pins
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.