Positioning Bushings without collar, DIN 179 A

EH 23112.

Positioning or drill bushings are used to drill repetitive holes in the same location to ensure repeatabililty.

The hardened and ground positioning bushings can be used as wear-resistant guide for drills, shafts etc.

Your selection resulted in 138 hits

d1 F7 [mm]
l1 [mm]
d2 n6 [mm]
Location hole D H7 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 F7 [mm]:
2 mm
l1 [mm]:
6 mm
d2 n6 [mm]:
5 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0520
CAD
Documents
Positioning Bushings
  • d1 F7: 2 mm
  • l1: 6 mm
  • d2 n6: 5 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 0.7 g
show article view
Positioning Bushings
d1 F7 [mm]:
2 mm
l1 [mm]:
9 mm
d2 n6 [mm]:
5 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0521
CAD
Documents
Positioning Bushings
  • d1 F7: 2 mm
  • l1: 9 mm
  • d2 n6: 5 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 1.1 g
show article view
Positioning Bushings
d1 F7 [mm]:
2.1 mm
l1 [mm]:
6 mm
d2 n6 [mm]:
5 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0522
CAD
Documents
Positioning Bushings
  • d1 F7: 2.1 mm
  • l1: 6 mm
  • d2 n6: 5 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 0.7 g
show article view
Positioning Bushings
d1 F7 [mm]:
2.1 mm
l1 [mm]:
9 mm
d2 n6 [mm]:
5 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0523
CAD
Documents
Positioning Bushings
  • d1 F7: 2.1 mm
  • l1: 9 mm
  • d2 n6: 5 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 1.1 g
show article view
Positioning Bushings
d1 F7 [mm]:
2.5 mm
l1 [mm]:
6 mm
d2 n6 [mm]:
5 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0524
CAD
Documents
Positioning Bushings
  • d1 F7: 2.5 mm
  • l1: 6 mm
  • d2 n6: 5 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 0.7 g
show article view
Positioning Bushings
d1 F7 [mm]:
2.5 mm
l1 [mm]:
9 mm
d2 n6 [mm]:
5 mm
Location hole D H7 [mm]:
5 mm
Article-No.:
23112.0525
CAD
Documents
Positioning Bushings
  • d1 F7: 2.5 mm
  • l1: 9 mm
  • d2 n6: 5 mm
  • r: 1 mm
  • Location hole D H7: 5 mm
  • Weight: 1 g
show article view
Positioning Bushings
d1 F7 [mm]:
3 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
6 mm
Location hole D H7 [mm]:
6 mm
Article-No.:
23112.0530
CAD
Documents
Positioning Bushings
  • d1 F7: 3 mm
  • l1: 8 mm
  • d2 n6: 6 mm
  • r: 1 mm
  • Location hole D H7: 6 mm
  • Weight: 1.9 g
show article view
Positioning Bushings
d1 F7 [mm]:
3 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
6 mm
Location hole D H7 [mm]:
6 mm
Article-No.:
23112.0531
CAD
Documents
Positioning Bushings
  • d1 F7: 3 mm
  • l1: 12 mm
  • d2 n6: 6 mm
  • r: 1 mm
  • Location hole D H7: 6 mm
  • Weight: 1.9 g
show article view
Positioning Bushings
d1 F7 [mm]:
3 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
6 mm
Location hole D H7 [mm]:
6 mm
Article-No.:
23112.0532
CAD
Documents
Positioning Bushings
  • d1 F7: 3 mm
  • l1: 16 mm
  • d2 n6: 6 mm
  • r: 1 mm
  • Location hole D H7: 6 mm
  • Weight: 2.6 g
show article view
Positioning Bushings
d1 F7 [mm]:
3.1 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
6 mm
Location hole D H7 [mm]:
6 mm
Article-No.:
23112.0533
CAD
Documents
Positioning Bushings
  • d1 F7: 3.1 mm
  • l1: 8 mm
  • d2 n6: 6 mm
  • r: 1 mm
  • Location hole D H7: 6 mm
  • Weight: 1.2 g
show article view
Positioning Bushings
d1 F7 [mm]:
3.1 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
6 mm
Location hole D H7 [mm]:
6 mm
Article-No.:
23112.0534
CAD
Documents
Positioning Bushings
  • d1 F7: 3.1 mm
  • l1: 12 mm
  • d2 n6: 6 mm
  • r: 1 mm
  • Location hole D H7: 6 mm
  • Weight: 1.9 g
show article view
Positioning Bushings
d1 F7 [mm]:
3.1 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
6 mm
Location hole D H7 [mm]:
6 mm
Article-No.:
23112.0535
CAD
Documents
Positioning Bushings
  • d1 F7: 3.1 mm
  • l1: 16 mm
  • d2 n6: 6 mm
  • r: 1 mm
  • Location hole D H7: 6 mm
  • Weight: 3.2 g
show article view
Positioning Bushings
d1 F7 [mm]:
3.5 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
7 mm
Location hole D H7 [mm]:
7 mm
Article-No.:
23112.0536
CAD
Documents
Positioning Bushings
  • d1 F7: 3.5 mm
  • l1: 8 mm
  • d2 n6: 7 mm
  • r: 1 mm
  • Location hole D H7: 7 mm
  • Weight: 2.4 g
show article view
Positioning Bushings
d1 F7 [mm]:
3.5 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
7 mm
Location hole D H7 [mm]:
7 mm
Article-No.:
23112.0537
CAD
Documents
Positioning Bushings
  • d1 F7: 3.5 mm
  • l1: 12 mm
  • d2 n6: 7 mm
  • r: 1 mm
  • Location hole D H7: 7 mm
  • Weight: 2.6 g
show article view
Positioning Bushings
d1 F7 [mm]:
3.5 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
7 mm
Location hole D H7 [mm]:
7 mm
Article-No.:
23112.0538
CAD
Documents
Positioning Bushings
  • d1 F7: 3.5 mm
  • l1: 16 mm
  • d2 n6: 7 mm
  • r: 1 mm
  • Location hole D H7: 7 mm
  • Weight: 3.6 g
show article view
Positioning Bushings
d1 F7 [mm]:
4 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
7 mm
Location hole D H7 [mm]:
7 mm
Article-No.:
23112.0540
CAD
Documents
Positioning Bushings
  • d1 F7: 4 mm
  • l1: 8 mm
  • d2 n6: 7 mm
  • r: 1 mm
  • Location hole D H7: 7 mm
  • Weight: 1.5 g
show article view
Positioning Bushings
d1 F7 [mm]:
4 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
7 mm
Location hole D H7 [mm]:
7 mm
Article-No.:
23112.0541
CAD
Documents
Positioning Bushings
  • d1 F7: 4 mm
  • l1: 12 mm
  • d2 n6: 7 mm
  • r: 1 mm
  • Location hole D H7: 7 mm
  • Weight: 3 g
show article view
Positioning Bushings
d1 F7 [mm]:
4 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
7 mm
Location hole D H7 [mm]:
7 mm
Article-No.:
23112.0542
CAD
Documents
Positioning Bushings
  • d1 F7: 4 mm
  • l1: 16 mm
  • d2 n6: 7 mm
  • r: 1 mm
  • Location hole D H7: 7 mm
  • Weight: 3.2 g
show article view
Positioning Bushings
d1 F7 [mm]:
4.1 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
8 mm
Location hole D H7 [mm]:
8 mm
Article-No.:
23112.0543
CAD
Documents
Positioning Bushings
  • d1 F7: 4.1 mm
  • l1: 8 mm
  • d2 n6: 8 mm
  • r: 1 mm
  • Location hole D H7: 8 mm
  • Weight: 2.2 g
show article view
Positioning Bushings
d1 F7 [mm]:
4.1 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
8 mm
Location hole D H7 [mm]:
8 mm
Article-No.:
23112.0544
CAD
Documents
Positioning Bushings
  • d1 F7: 4.1 mm
  • l1: 12 mm
  • d2 n6: 8 mm
  • r: 1 mm
  • Location hole D H7: 8 mm
  • Weight: 3.4 g
show article view
Positioning Bushings
d1 F7 [mm]:
4.1 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
8 mm
Location hole D H7 [mm]:
8 mm
Article-No.:
23112.0545
CAD
Documents
Positioning Bushings
  • d1 F7: 4.1 mm
  • l1: 16 mm
  • d2 n6: 8 mm
  • r: 1 mm
  • Location hole D H7: 8 mm
  • Weight: 4.6 g
show article view
Positioning Bushings
d1 F7 [mm]:
4.5 mm
l1 [mm]:
8 mm
d2 n6 [mm]:
8 mm
Location hole D H7 [mm]:
8 mm
Article-No.:
23112.0546
CAD
Documents
Positioning Bushings
  • d1 F7: 4.5 mm
  • l1: 8 mm
  • d2 n6: 8 mm
  • r: 1 mm
  • Location hole D H7: 8 mm
  • Weight: 2.1 g
show article view
Positioning Bushings
d1 F7 [mm]:
4.5 mm
l1 [mm]:
12 mm
d2 n6 [mm]:
8 mm
Location hole D H7 [mm]:
8 mm
Article-No.:
23112.0547
CAD
Documents
Positioning Bushings
  • d1 F7: 4.5 mm
  • l1: 12 mm
  • d2 n6: 8 mm
  • r: 1 mm
  • Location hole D H7: 8 mm
  • Weight: 3.1 g
show article view
Positioning Bushings
d1 F7 [mm]:
4.5 mm
l1 [mm]:
16 mm
d2 n6 [mm]:
8 mm
Location hole D H7 [mm]:
8 mm
Article-No.:
23112.0548
CAD
Documents
Positioning Bushings
  • d1 F7: 4.5 mm
  • l1: 16 mm
  • d2 n6: 8 mm
  • r: 1 mm
  • Location hole D H7: 8 mm
  • Weight: 4.2 g
show article view
Positioning Bushings

Material

  • Case-hardened steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23112. Positioning Bushings – without collar, DIN 179 A
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.