23229.0060 - Push-Pull Clamps

The clamp is suitable for easy and safe positioning of workpieces or components at stops and support points prior to clamping or assembly.

As the push/pull clamp is threaded on both sides it is possible to fix elements that are adapted to the workpiece, e.g. prisms, clamping bolts, self-aligning pads.

This article 23229.0060 - Push-Pull Clamps / Standard spring load (d1: M18 x 1,5 mm) is one variant of the article group Push-Pull Clamps (EH 23229.)

Spring load
d1 [mm]
d2 [mm]
Stroke s - ~ [mm]
Spring load F1 ~ [N]
Spring load F2 ~ [N]

More details

Article-No.
Documents
Price [€]
Available
Spring load:
Standard
d1 [mm]:
M18 x 1,5 mm
d2 [mm]:
M6 x 12 mm
Stroke s ~ [mm]:
~ 12.5 mm
Spring load F1 ~ [N]:
~ 60 N
Spring load F2 ~ [N]:
~ 180 N
Article-No.:
23229.0060
Documents
Push-Pull Clamps
  • Standard spring load
  • d1: M18 x 1,5 mm
  • d2: M6 x 12 mm
  • d3: 11 mm
  • d4: 10 mm
  • l1 -1: 45 mm
  • l2 ±0.5: 16 mm
  • l3: 6 mm
  • l4 -0.5: 2 mm
  • Stroke s: ~ 12.5 mm
  • WS WS1: 16 mm
  • WS WS2: 9 mm
  • Spring load F1: ~ 60 N
  • Spring load F2: ~ 180 N
  • Weight: 63 g
Push-Pull Clamps

Material

Pin

  • Steel, blackened

Body

  • Steel, zinc-plated

Spring

  • Stainless steel 1.4310
Title
Category
Type
Direct download
Download basket
Datasheet 23229.0060
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.