23320.0012 - Floating Clamps
combined clamping and locking M 12

The floating clamp is used to clamp and support additional clamping points on components.

The benefits of the floating clamp are:

  • Avoids vibration during the processing
  • Clamps ribs, beads and shackles to reinforce clamped components
  • Distortion-free clamping of raw parts.

This article 23320.0012 - Floating Clamps combined clamping and locking M 12 / () is one variant of the article group Floating Clamps combined clamping and locking M 12 (EH 23320.)

gewicht [g]

More details

Article-No.
Documents
Price [€]
Available
gewicht [g]:
2103 g
Article-No.:
23320.0012
Documents
Floating Clamps
  • Weight: 2103 g
Floating Clamps

Material

Adjustable body

  • Aluminium, red anodised

Body

  • Case-hardened steel, nitrided, manganese phosphated and ground

Clamping jaws

  • Case-hardened steel, nitrided, manganese phosphated

Notes

The thread bore must always be closed for safe functioning, e.g. set screw M 12 x 10.

For specific clamping situations, the standard clamping jaws supplied can be exchanged or replaced (see catalogue drawing: screw ISO 4762 - M8 - 12.9, M max. = 43 Nm).

References

Additional flexible possibility of fitting with holder 23470.0250 or holding plate for down-hold clamps 23210.0740.

Assembly

  1. Mount the floating clamp (M 12 connection thread) onto the device with a wrench (WS 46).
  2. Adjust the height limit stop and the rotating area with the red sleeve and clamp with a set screw (3 x WS 2.5). When setting the height limit, consider tolerance of workpiece.

Operation

  1. Push the floating clamp downwards.
  2. Pivot the clamping jaws in as far as possible. The floating clamp contacts the bottom of the workpiece with a slight spring load.
  3. Tighten the floating clamp with a hexagonal nut (WS 18) having a min. torque of 15 Nm and a maximum torque of 30 Nm. In the clamping process, the workpiece is clamped and simultaneously supported.
  4. Releasing is done in reverse order.
Title
Category
Type
Direct download
Download basket
Datasheet 23320.0012
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Floating Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Floating Clamps
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

Additional variants of this article


Accessories

As an accessory, we offer clamping jaws with an increased clamping range, refer to 23320.0050-.0058, as well as pivot jaws, refer to 23320.0148-.0156.

Further products

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.