23320.0066 - Clamping Jaws
for floating clamp M 16

The clamping jaws can be used for the floating clamp 23320.0016 to increase or decrease the clamping range.

This article 23320.0066 - Clamping Jaws for floating clamp M 16 / upper exchange clamping jaw (Clamping range: 35 mm – 50 mm) is one variant of the article group Clamping Jaws for floating clamp M 16 (EH 23320.)

Version
picture
Clamping range [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
upper exchange clamping jaw
picture:
4
Clamping range [mm]:
35 – 50 mm
Article-No.:
23320.0066
Documents
Clamping Jaws
  • upper exchange clamping jaw – picture 4
  • Clamping range: 35 mm – 50 mm
  • h1: 18.6 mm
  • h2: 54 mm
  • h3: 47.3 mm
  • h4: 41.6 mm
  • Weight: 500 g
Clamping Jaws

Material

  • Case-hardened steel, nitrided, manganese phosphated
Title
Category
Type
Direct download
Download basket
Datasheet 23320.0066
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Floating Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Floating Clamps
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.