23271.0012 - Eccentric Clamps

The eccentric clamp allows clamping with pull-down effect on different workpiece forms at low height.

This article 23271.0012 - Eccentric Clamps / (d1: M12) is one variant of the article group Eccentric Clamps (EH 23271.)

d1 [mm]
d2 [mm]
l2 [mm]
Clamping force - max. [kN]

More details

Article-No.
Documents
Price [€]
Available
d1 [mm]:
M12
d2 [mm]:
26.1 mm
l2 [mm]:
9 mm
Clamping force max. [kN]:
5.4 kN
Article-No.:
23271.0012
Documents
Eccentric Clamps
  • d1: M12
  • d2: 26.1 mm
  • l1: 24 mm
  • l2: 9 mm
  • s1: 13.5 mm
  • s2: 11.6 mm
  • s3: 8 mm
  • L1: 12 mm
  • L2: 10.1 mm
  • L3 ±0.2: 12 mm
  • WS: 8 mm
  • Clamping force max.: 5.4 kN
  • Tightening torque max.: 44 Nm
  • Weight: 35 g
Eccentric Clamps

Material

  • Case-hardened steel, case-hardened and blue zinc-plated

Assembly

  1. Manufacture a thread with the corresponding distance L2 / L3 to the workpiece.
  2. Screw in the eccentric clamp at the necessary height and set it relative to the workpiece with its flat side.
  3. Insert the workpiece and tighten the clamping pin using the internal hexagon. The proper tension is achieved after approx. 1/3 turn.

The threaded hole must be lubricated on a regular basis.

The rotational movement during tightening must always be completed towards the stops in order to prevent the workpiece from turning away from the stops.

Title
Category
Type
Direct download
Download basket
Datasheet 23271.0012
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.