23270.0210 - Eccentric Clamping Washers

The eccentric clamping washers are especially suitable for the clamping of raw parts, e.g. cut-off portions, cast iron parts and forgings.

This article 23270.0210 - Eccentric Clamping Washers / (d1: M10) is one variant of the article group Eccentric Clamping Washers (EH 23270.)

d1 [mm]
d2 [mm]
h1 [mm]
s [mm]
Clamping force - max. [kN]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
M10
d2 [mm]:
20.6 mm
h1 [mm]:
6.4 mm
s [mm]:
1.6 mm
Clamping force max. [kN]:
9 kN
Article-No.:
23270.0210
Documents
Eccentric Clamping Washers
  • d1: M10
  • d2: 20.6 mm
  • h1: 6.4 mm
  • h2: 16 mm
  • s: 1.6 mm
  • A: 10.3 mm
  • WS: 7 mm
  • Clamping force max.: 9 kN
  • Tightening torque max.: 26 Nm
  • Weight: 23 g
Eccentric Clamping Washers

Material

Eccentric screw

  • Steel

Body

  • Steel, case-hardened
Title
Category
Type
Direct download
Download basket
Datasheet 23270.0210
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.