23200.0010 - Supporting Elements
for clamps

Supporting elements are used in combination with clamps. 

This article 23200.0010 - Supporting Elements for clamps / (d1: 8.5 mm) is one variant of the article group Supporting Elements for clamps (EH 23200.)

d1 [mm]
For screw [mm]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
8.5 mm
For screw [mm]:
M6, M8
Article-No.:
23200.0010
Documents
Supporting Elements
  • d1: 8.5 mm
  • d2: 24 mm
  • h1: 35 mm
  • h2: 11 mm
  • h3: 5 mm
  • h4: 14 mm
  • For screw: M6, M8
  • Weight: 24 g
Supporting Elements

Material

Knurled screw

  • Brass

Rings

  • Aluminium, highly refractory

Spring

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 23200.0010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

Non-RoHS compliant

Not compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.