23180.0211 - Clamps
with nose

This clamp (clamping claw) with nose is mainly used in mechanical clamping technology for clamping workpieces.

This article 23180.0211 - Clamps with nose / with keyway (Nominal dimension b1: 11 mm, l1: 125 mm) is one variant of the article group Clamps with nose (EH 23180.)

Version
picture
Nominal dimension b1 [mm]
l1 [mm]
b2 [mm]
d [mm]
Article-No.
Documents
Price [€]
Available
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
11 mm
l1 [mm]:
125 mm
b2 [mm]:
25 mm
d [mm]:
-
Article-No.:
23180.0211
Documents
Clamps
  • with keyway – picture 2
  • Nominal dimension b1: 11 mm
  • l1: 125 mm
  • a1: 15 mm
  • a2: 5 mm
  • a3: 3.5 mm
  • b2: 25 mm
  • b3: 11.5 mm
  • l2: 28 mm
  • l3: 36 mm
  • l4: 21 mm
  • Weight: 251 g
Clamps

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23180.0211
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.