23040.0804 - Studs
with internal hexagon, similar to DIN 6379, for nuts for T-slots

Studs combined with T-nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.

These studs are characterised by the rolled thread.

This article 23040.0804 - Studs with internal hexagon, similar to DIN 6379, for nuts for T-slots / quality 12.9 (d: M24, l1: 200 mm) is one variant of the article group Studs with internal hexagon, similar to DIN 6379, for nuts for T-slots (EH 23040.)

Version
d [mm]
l1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
quality 12.9
d [mm]:
M24
l1 [mm]:
200 mm
Article-No.:
23040.0804
Documents
Studs
  • quality 12.9
  • d: M24
  • l1: 200 mm
  • b1: 35 mm
  • b2: 122 mm
  • l2: 5 mm
  • WS: 5 mm
  • Weight: 589 g
Studs

Material

  • Heat-treated steel

References

For torques and strengths please refer to appendix - Technical Data -

Assembly

The stud has an internal hexagon additionally. This guarantees a fast and simple assembling and dismounting.

Title
Category
Type
Direct download
Download basket
Datasheet 23040.0804
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.