23040.0081 - Studs
DIN 6379 for T-nuts

Studs combined with T-nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.

These studs are characterised by the rolled thread.

This article 23040.0081 - Studs DIN 6379 for T-nuts / quality 10.9 (d: M8, l: 40 mm) is one variant of the article group Studs DIN 6379 for T-nuts (EH 23040.)

Version
d [mm]
l [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
quality 10.9
d [mm]:
M8
l [mm]:
40 mm
Article-No.:
23040.0081
Documents
Studs
  • quality 10.9
  • d: M8
  • l: 40 mm
  • b1: 11 mm
  • b2: 20 mm
  • Weight: 12 g
Studs

Material

  • Heat-treated steel

References

For torques and strengths please refer to appendix - Technical Data -

Studs with elongated dimension b1 also available.

Title
Category
Type
Direct download
Download basket
Datasheet 23040.0081
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.