23090.0016 - Extension Nuts
(height 3 d)

In comparison to a hexagon nut according to DIN 6330, the extension nuts are elongated and are particularly suitable as a connecting piece for stud bolts.

This article 23090.0016 - Extension Nuts (height 3 d) / (d: M16) is one variant of the article group Extension Nuts (height 3 d) (EH 23090.)

d [mm]
m [mm]
s [mm]
Article-No.
Documents
Price [€]
Available
d [mm]:
M16
m [mm]:
48 mm
s [mm]:
24 mm
Article-No.:
23090.0016
Documents
Extension Nuts
  • d: M16
  • e: 27.7 mm
  • m: 48 mm
  • s: 24 mm
  • Weight: 119 g
Extension Nuts

Material

  • Heat-treated steel, tempered, quality 10, phosphated

References

For torques and strengths please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 23090.0016
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.