23340.0116 - Centering Clamping Mandrels

The centering clamping mandrels are often used in mechanical engineering. However, thanks to their simple operation and quick assembly, they can be used in all industries.

Centering clamping mandrels are used for centering and clamping of workpieces with a locating hole.

The centering clamping mandrels have the following characteristics:

  • Very high accuracy for turning/milling processes
  • Ideal for secondary operations on turned parts
  • Hardened and coated screw for long service life
  • Clamping body can be machined very easily (for adaptation to bore diameter)

This article 23340.0116 - Centering Clamping Mandrels / (d1: 51 mm, d2 min.: 30 mm) is one variant of the article group Centering Clamping Mandrels (EH 23340.)

d1 [mm]
d2 min. [mm]
d3 -0.05 [mm]
d6 [mm]
h1 [mm]
Clamping force - max. [kN]

More details

Article-No.
Documents
Price [€]
Available
d1 [mm]:
51 mm
d2 min. [mm]:
30 mm
d3 -0.05 [mm]:
75.5 mm
d6 [mm]:
M16
h1 [mm]:
39.6 mm
Clamping force max. [kN]:
26 kN
Article-No.:
23340.0116
Documents
Centering Clamping Mandrels
  • d1: 51 mm
  • d2 min.: 30 mm
  • d3 -0.05: 75.5 mm
  • d4: M5
  • d5: 63.9 mm
  • d6: M16
  • h1: 39.6 mm
  • h2: 31.8 mm
  • h3: 27 mm
  • l1: ~ 11 mm
  • l2: 22 mm
  • Number of segments: 6
  • WS WS1: 14 mm
  • WS WS2: 3 mm
  • Clamping force max.: 26 kN
  • Tightening torque max.: 200 Nm
  • Location hole H7: 75.5 mm
  • Weight: 762 g
Centering Clamping Mandrels

Material

Body

  • Steel, blackened

Clamping screw

  • Case-hardened steel, case-hardened

Notes

Special types on request.

Assembly

The centering clamping mandrel can be machined to the required seating diameter (e.g. by turning/milling). It must be noticed that before machining the centering clamping mandrel, it will be expanded approx. 0.1 mm over the clamping diameter. To machine the mandrel, a nut will be provided.

Further or detailed information can be found in the assembly and operating instructions.

Title
Category
Type
Direct download
Download basket
Datasheet 23340.0116
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly and operating instructions centering clamping mandrels
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.