1906.310 - Clamping Angles
semi-finished

b1 x l1 [mm]
l2 [mm]
h1 [mm]
h [mm]
s - +1 [mm]
Article-No.
Documents
Price [€]
Available
b1 x l1 [mm]:
400 mm x 400 mm
l2 [mm]:
500 mm
h1 [mm]:
400 mm
h [mm]:
475 mm
s +1 [mm]:
81 mm
Article-No.:
1906.310
Documents
Clamping Angles
  • Grey cast iron GG
  • b1 x l1: 400 mm x 400 mm
  • h1: 400 mm
  • l2: 500 mm
  • h: 475 mm
  • a ±0.013: 150 mm
  • b2 ±0.2: 150 mm
  • l4 ±0.2: 150 mm
  • s +1: 81 mm
  • y: 12 mm
  • For screws: M12
  • Number of fastening holes n: 4
  • Weight: 173 kg
Clamping Angles

Material

  • Grey cast iron GG

Notes

Special plates on request.

Title
Category
Type
Direct download
Download basket
Datasheet 1906.310
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.