3711.080 - SIMPLEX reinforced cast iron housing

Thanks to its enlarged wall thicknesses and struts, the reinforced SIMPLEX cast iron housing (series 3711) provides for the great stability that is needed, especially during tasks that are completed with the SIMPLEX copper inserts. The increase in weight ensures greater impact force. It comes with an integrated handle protection sleeve, protecting the handle in case of mis-strikes. Robust and dampening vibrations, the housing is very durable and offers excellent break resistance - not least thanks to its wear-resistant powder coating. This black housing is available for SIMPLEX soft-face mallets with sizes ranging from D30mm to D80mm. Only fibre-glass handles may be installed into reinforced cast iron housings!

Product features:

  • Reinforced SIMPLEX cast iron housing (black)
  • Thicker walls and struts
  • Great stability
  • Also suitable for use with SIMPLEX copper inserts
  • With integrated handle protection sleeve
  • Excellent break resistance
  • No chipping
  • Vibration-dampening
  • With wear-resistant powder coating
  • Very durable
  • Available for SIMPLEX soft-face mallets with D30mm to D80mm
  • Only fibre-glass handles may be installed into reinforced cast iron housings!

This article 3711.080 - SIMPLEX reinforced cast iron housing / (Ø: 80 mm) is one variant of the article group SIMPLEX reinforced cast iron housing (EH 3711.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
80 mm
gewicht [g]:
2160 g
Article-No.:
3711.080
SIMPLEX reinforced cast iron housing
  • Ø: 80 mm
  • Length x Width x Height: 145 mm x 85 mm x 80 mm
  • Weight: 2160 g
  • GTIN: 4030618301448
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30

Material

Housing

  • Reinforced cast iron, black

Notes

Including screw, nut and spring washer.

Title
Category
Type
Direct download
Download basket
Datasheet 3711.080
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX housings
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.