3210.758 - SIMPLEX plastic socket
for SIMPLIX axe blade

This plastic socket enables the splitting insert to be clamped in the SIMPLEX housing.

This article 3210.758 - SIMPLEX plastic socket for SIMPLIX axe blade / () is one variant of the article group SIMPLEX plastic socket for SIMPLIX axe blade (EH 3210.)

gewicht [g]
Article-No.
Price [€]
Available
gewicht [g]:
15 g
Article-No.:
3210.758
SIMPLEX plastic socket
  • Length x Width x Height: 52.6 mm x 25.6 mm x 33.2 mm
  • Weight: 15 g
  • GTIN: 4030618302810
  • proficl@ss 5.0: EAA616c009
  • ecl@ss 10.1: 21-04-19-01

Material

  • plastic
Title
Category
Type
Direct download
Download basket
Datasheet 3210.758
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX splitting axe
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.