SIMPLEX plastic socket
for SIMPLIX axe blade

EH 3210.

This plastic socket enables the splitting insert to be clamped in the SIMPLEX housing.

Your selection resulted in 1 hits

gewicht [g]

More details

Article-No.
Price [€]
Available
gewicht [g]:
15 g
Article-No.:
3210.758
SIMPLEX plastic socket
  • Length x Width x Height: 52.6 mm x 25.6 mm x 33.2 mm
  • Weight: 15 g
  • GTIN: 4030618302810
  • proficl@ss 5.0: EAA616c009
  • ecl@ss 10.1: 21-04-19-01
show article view

Material

  • plastic
Title
Category
Type
Direct download
Download basket
Datasheet EH 3210. SIMPLEX plastic socket – for SIMPLIX axe blade
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX splitting axe
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.