3555.375 - Hand axe
with leather handle, including high-quality leather belt bag as cutting protection

The Halder hand axe is a true feast for the eyes! The robust all-metal design made from special heat-treated steel is forged in one piece and finely ground and polished on all sides. Weighing 1,000g, the hand axe is perfectly balanced for optimum handling.

The blade is carefully hardened and ground to sharpness.

Distinguished by more than just great looks, the hand-made, anti-slip leather handle also absorbs moisture and releases it again when the work is done. Over time, it will contour to the shape of the hand. 

The high-quality leather cutting protection prevents injury during transport.

Product features:

  • Robust all-metal design made of special heat-treated steel.
  • Finely ground and polished on all sides.
  • Weight of 1,000g, perfectly balanced.
  • Anti-slip leather handle contours to the shape of the hand. The leather also absorbs moisture and releases it when the work is done.
  • Including leather cutting protection.

Application Areas

Splitting of smaller logs and kindling, for sharpening wooden stakes, rough carving tasks, useful outdoor tool for campers, hunters, off-roaders, etc.

This article 3555.375 - Hand axe with leather handle, including high-quality leather belt bag as cutting protection / () is one variant of the article group Hand axe with leather handle, including high-quality leather belt bag as cutting protection (EH 3555.)

lbeil [mm]
lspalt [mm]
gewicht [g]
Article-No.
Price [€]
Available
lbeil [mm]:
370 mm
lspalt [mm]:
90 mm
gewicht [g]:
1000 g
Article-No.:
3555.375
Hand axe
  • lbeil : 370 mm
  • lspalt : 90 mm
  • Length x Width x Height: 370 mm x 90 mm x 138 mm
  • Weight: 1000 g
  • GTIN: 4030618311959
  • proficl@ss 5.0: EAA616c009
  • ecl@ss 10.1: 21-04-19-01

Material

  • Heat-treated steel, jointless forged in one piece, precision ground and polished on all sides
Title
Category
Type
Direct download
Download basket
Datasheet 3555.375
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.