Hand axe
with leather handle, including high-quality leather belt bag as cutting protection; in attractive wooden box

EH 3555.

The Halder hand axe is a true feast for the eyes! The robust all-metal design made from special heat-treated steel is forged in one piece and finely ground and polished on all sides. Weighing 1,000g, the hand axe is perfectly balanced for optimum handling. The blade is carefully hardened and ground to sharpness. Distinguished by more than just great looks, the hand-made, anti-slip leather handle also absorbs moisture and releases it again when the work is done. Over time, it will contour to the shape of the hand. The high-quality leather cutting protection prevents injury during transport.

The attractive wooden box turns this item into a premium gift.

Product features:

  • Robust all-metal design made of special heat-treated steel.
  • Finely ground and polished on all sides.
  • Weight of 1,000g is perfectly balanced.
  • Anti-slip leather handle contours to the shape of the hand.
  • Including high-quality leather belt bag as cutting protection.
  • Perfect gift thanks to attractive wooden box.

Application Areas

Splitting of smaller logs and kindling, for sharpening wooden stakes, rough carving tasks, useful outdoor tool for campers, hunters, off-roaders, etc.

Your selection resulted in 1 hits

gewicht [g]

More details

Article-No.
Price [€]
Available
gewicht [g]:
1800 g
Article-No.:
3555s001
Hand axe
  • Length x Width x Height: 380 mm x 190 mm x 70 mm
  • Weight: 1800 g
  • GTIN: 4030618312826
  • proficl@ss 5.0: EAA616c009
  • ecl@ss 10.1: 21-04-19-01
show article view

Material

  • Heat-treated steel, jointless forged in one piece, precision ground and polished on all sides

Further products

Title
Category
Type
Direct download
Download basket
Datasheet EH 3555. Hand axe – with leather handle, including high-quality leather belt bag as cutting protection; in attractive wooden box
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.