3555s001 - Hand axe
with leather handle, including high-quality leather belt bag as cutting protection; in attractive wooden box

These nylon inserts for SUPERCRAFT mallets (series 3508.2) are distinguished from the standard line by their rounded impact surface. It prevents impressions or damage to the material as it does not have any edges. These white polyamide inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material and are very hard at approx. 73 Shore D. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. They hold up to the high impact forces generated by non-rebound soft-face mallets. Oil and grease resistant, they are also used in Halder's punches and drop-mallets.

This special shape is available in sizes of D25mm D30mm, and D40mm.

Product features:

  • Robust all-metal design made of special heat-treated steel.
  • Finely ground and polished on all sides.
  • Weight of 1,000g is perfectly balanced.
  • Anti-slip leather handle contours to the shape of the hand.
  • Including high-quality leather belt bag as cutting protection.
  • Perfect gift thanks to attractive wooden box.

Application Areas

Splitting of smaller logs and kindling, for sharpening wooden stakes, rough carving tasks, useful outdoor tool for campers, hunters, off-roaders, etc.

This article 3555s001 - Hand axe with leather handle, including high-quality leather belt bag as cutting protection; in attractive wooden box / () is one variant of the article group Hand axe with leather handle, including high-quality leather belt bag as cutting protection; in attractive wooden box (EH 3555.)

gewicht [g]
Article-No.
Price [€]
Available
gewicht [g]:
1800 g
Article-No.:
3555s001
Hand axe
  • Length x Width x Height: 380 mm x 190 mm x 70 mm
  • Weight: 1800 g
  • GTIN: 4030618312826
  • proficl@ss 5.0: EAA616c009
  • ecl@ss 10.1: 21-04-19-01

Material

  • Heat-treated steel, jointless forged in one piece, precision ground and polished on all sides
Title
Category
Type
Direct download
Download basket
Datasheet 3555s001
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.