3366.0S3 - Forestry sledge
with vibration-reducing, ergonomic and varnished Hickory handle

The tubular head of the forestry sledge is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency. The result is impact of exceptional magnitude.

What is more, forestry sledges allow for work with greatly reduced strain on the joints and greater noise-dampening when compared to ordinary steel hammers.

Made of special nylon, the replaceable inserts are very durable, noise-dampening, splinter-proof and suitable for extremely high impact forces. They are also flat and allow for the gentle driving of wooden stakes without damaging them.

The robot-welded hammer head has a built-in handle protection sleeve.

The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.

This product is available in three versions: Head diameters D80mm, D100mm, and D100mm with total weights of 3,600g, 5,000g, and 6,500g, respectively.

Product features:

  • Non-rebound sledges for extra powerful strikes and working with reduced strain on the joints and lnoise-dampening work.
  • Very durable, replaceable, splinter-proof, flat inserts made of special nylon.
  • Robot-welded hammer head and handle protection sleeve.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • Available in D80mm (total weight 3,600) and D100mm (total weight 5,000g and 6,500g).

Application Areas

For the gentle driving of wooden stakes

 

ATTENTION: Steel shot is not sealed in housing and could escape if inserts are removed. Do not use in sensitive environments / industry!

This article 3366.0S3 - Forestry sledge with vibration-reducing, ergonomic and varnished Hickory handle / (Ø: 80 mm, Weight: 3600 g) is one variant of the article group Forestry sledges with vibration-reducing, ergonomic and varnished Hickory handle (EH 3366.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
80 mm
lkopf [mm]:
200 mm
lhges [mm]:
880 mm
gewicht [g]:
3600 g
Article-No.:
3366.0S3
Forestry sledge
  • Ø: 80 mm
  • lkopf : 200 mm
  • lhges : 880 mm
  • Length x Width x Height: 880 mm x 200 mm x 80 mm
  • Weight: 3600 g
  • GTIN: 4030618304302

Material

Handle

  • Hickory

Inserts

  • Nylon, white
  • flat
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact
Title
Category
Type
Direct download
Download basket
Datasheet 3366.0S3
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.