Forestry sledges
with vibration-reducing, ergonomic and varnished Hickory handle

EH 3366.

The tubular head of the forestry sledge is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency. The result is impact of exceptional magnitude.

What is more, forestry sledges allow for work with greatly reduced strain on the joints and greater noise-dampening when compared to ordinary steel hammers.

Made of special nylon, the replaceable inserts are very durable, noise-dampening, splinter-proof and suitable for extremely high impact forces. They are also flat and allow for the gentle driving of wooden stakes without damaging them.

The robot-welded hammer head has a built-in handle protection sleeve.

The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.

This product is available in three versions: Head diameters D80mm, D100mm, and D100mm with total weights of 3,600g, 5,000g, and 6,500g, respectively.

Product features:

  • Non-rebound sledges for extra powerful strikes and working with reduced strain on the joints and lnoise-dampening work.
  • Very durable, replaceable, splinter-proof, flat inserts made of special nylon.
  • Robot-welded hammer head and handle protection sleeve.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • Available in D80mm (total weight 3,600) and D100mm (total weight 5,000g and 6,500g).

Application Areas

For the gentle driving of wooden stakes

 

ATTENTION: Steel shot is not sealed in housing and could escape if inserts are removed. Do not use in sensitive environments / industry!

Your selection resulted in 3 hits

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
80 mm
lkopf [mm]:
200 mm
lhges [mm]:
880 mm
gewicht [g]:
3600 g
Article-No.:
3366.0S3
Forestry sledge
  • Ø: 80 mm
  • lkopf : 200 mm
  • lhges : 880 mm
  • Length x Width x Height: 880 mm x 200 mm x 80 mm
  • Weight: 3600 g
  • GTIN: 4030618304302
show article view
Ø [mm]:
100 mm
lkopf [mm]:
210 mm
lhges [mm]:
1000 mm
gewicht [g]:
5000 g
Article-No.:
3366.0S5
Forestry sledge
  • Ø: 100 mm
  • lkopf : 210 mm
  • lhges : 1000 mm
  • Length x Width x Height: 1000 mm x 210 mm x 100 mm
  • Weight: 5000 g
  • GTIN: 4030618304319
show article view
Ø [mm]:
100 mm
lkopf [mm]:
265 mm
lhges [mm]:
1000 mm
gewicht [g]:
6500 g
Article-No.:
3366.0S6
Forestry sledge
  • Ø: 100 mm
  • lkopf : 265 mm
  • lhges : 1000 mm
  • Length x Width x Height: 1000 mm x 265 mm x 100 mm
  • Weight: 6500 g
  • GTIN: 4030618303893
show article view

Material

Handle

  • Hickory

Inserts

  • Nylon, white
  • flat
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact
Title
Category
Type
Direct download
Download basket
Datasheet EH 3366. Forestry sledges – with vibration-reducing, ergonomic and varnished Hickory handle
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.