4227.0005 - Bypass Pin Kit
for Boeing 737 600-900, B757, B767, B777 and B787

The Bypass Pin Kit is a unit consisting of a ball lock pin with red handle (similar to MS17985), a lanyard and a "REMOVE BEFORE FLIGHT" warning flag.

This Bypass Pin Kit corresponds in form, fit and function (FFF) to the Boeing article number A09003-2 and and can be used for the types B737 600-900, B757, B767, B777, B787.

The back of the flag is printed with this type information to identify the kit.

This article 4227.0005 - Bypass Pin Kit for Boeing 737 600-900, B757, B767, B777 and B787 / () is one variant of the article group Bypass Pin Kit for Boeing 737 600-900, B757, B767, B777 and B787 (EH 4227.)

Article-No.
Documents
Price [€]
Available
:
Bypass Pin Kit
Article-No.:
4227.0005
Documents
Bypass Pin Kit
  • Weight: 85 g

Material

Pin part

  • Stainless steel, precipitation-hardened, passivated

Handle

  • Aluminium, plastic coated, red similar to RAL 3001

Flag

  • Brilliant polyester fabric with PVC coating, crimson RAL 3002

Notes

All further dimensions are available on request.

Special types on request.

  • This product is manufactured in INCH dimensions.

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet 4227.0005
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.