4218.C43 - Lanyards
according to DAN80

Lanyards are used as loss-protection, for example for ball lock pins.

Retaining cables are characterised by their light and elastic construction.

In addition to the standard versions, we also manufacture all other versions (various lengths) and designs (type [Fig.] 1 - 3) in compliance with the standard. All key ring variants (brass, DAN 191C20, DAN191-21, DAN191-14, DAN191-20) are optionally available. Short delivery times are possible.

This article 4218.C43 - Lanyards according to DAN80 / with cable lug on both ends () is one variant of the article group Lanyards according to DAN80 (EH 4218.)

Version
picture
L - +5 -3 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
with cable lug on both ends
picture:
3
L +5 -3 [mm]:
430 mm
Article-No.:
4218.C43
Documents
Lanyards
  • with cable lug on both ends – picture 3
  • L +5 -3: 430 mm
  • Weight: 5.6 g
Lanyards

Material

Cord

  • Nylon, white (according to MIL-C-5040 Typ III)

key ring

  • Stainless steel (accoridng to DAN191C20)

Cable lug

  • Copper, tin-plated by galvanization (according to DIN46237 4-6)

Isolator

  • Nylon (polyamide), yellow

Notes

Further information on request.

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 4218.C43
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.