Accessories for: 23470. Screw Jacks

Your selection resulted in 8 hits

Description
Nominal dimension

More details

Article-No.
CAD / Documents
Price [€]
Available
Description:
Accessories
Nominal dimension:
For screw jacks: 50 mm
Article-No.:
23470.0232
CAD
Documents
Accessories
  • holder
  • d1: 31 mm
  • b: 40 mm
  • d2: 18.5 mm
  • l1: 175 mm
  • l2: 30 mm
  • l3: 35 mm
  • l4: 90 mm
  • For screw jacks: 50 mm
  • Weight: 516 g
show article view
Accessories
Description:
Accessories
Nominal dimension:
For screw jacks:  52/ 70/100 mm
Article-No.:
23470.0250
CAD
Documents
Accessories
  • holder
  • d1: 50 mm
  • b: 60 mm
  • d2: 20.5 mm
  • l1: 190 mm
  • l2: 38 mm
  • l3: 46 mm
  • l4: 90 mm
  • For screw jacks:  52 mm/ 70 mm/100 mm
  • Weight: 879 g
show article view
Accessories
Description:
Accessories
Nominal dimension:
For screw jacks: 140 mm
Article-No.:
23470.0270
CAD
Documents
Accessories
  • holder
  • d1: 69 mm
  • b: 80 mm
  • d2: 24.5 mm
  • l1: 210 mm
  • l2: 48 mm
  • l3: 54 mm
  • l4: 90 mm
  • For screw jacks: 140 mm
  • Weight: 1279 g
show article view
Accessories
Description:
Accessories
Nominal dimension:
For screw jacks:  52/ 70/100 mm
Article-No.:
23470.0350
CAD
Documents
Accessories
  • self-aligning cap
  • d: 50 mm
  • l: 32 mm
  • For screw jacks:  52 mm/ 70 mm/100 mm
  • Weight: 399 g
show article view
Accessories
Description:
Accessories
Nominal dimension:
For screw jacks: 140/210 mm
Article-No.:
23470.0365
CAD
Documents
Accessories
  • self-aligning cap
  • d: 65 mm
  • l: 35 mm
  • For screw jacks: 140 mm/210 mm
  • Weight: 716 g
show article view
Accessories
Description:
Accessories
Nominal dimension:
For screw jacks:  52/ 70/100/140/210/300 mm
Article-No.:
23470.0171
CAD
Documents
Accessories
  • spherical cap
  • For screw jacks:  52 mm/ 70 mm/100 mm/140 mm/210 mm/300 mm
  • Weight: 75 g
show article view
Accessories
Description:
Accessories
Nominal dimension:
For screw jacks:  52/ 70/100/140/210/300 mm
Article-No.:
23470.0172
CAD
Documents
Accessories
  • V-cap
  • For screw jacks:  52 mm/ 70 mm/100 mm/140 mm/210 mm/300 mm
  • Weight: 138 g
show article view
Accessories
Description:
Accessories
Nominal dimension:
For screw jacks:  52/ 70/100 mm
Article-No.:
23470.0170
CAD
Documents
Accessories
  • centering plate
  • For screw jacks:  52 mm/ 70 mm/100 mm
  • Weight: 107 g
show article view
Accessories