Accessories for: 23330. Toggle Clamps Push-Pull Type with angle base

Your selection resulted in 4 hits

Description
Nominal dimension

More details

Article-No.
CAD / Documents
Price [€]
Available
Description:
Clamping screw (spare part of toggle clamps push-pull type)
Nominal dimension:
d2: M4 x 20 mm
Article-No.:
23330.9011
CAD
Documents
Clamping screw (spare part of toggle clamps push-pull type)
  • Clamping screw (spare part of toggle clamps push-pull type)
  • d2: M4 x 20 mm
  • Weight: 3.6 g
show article view
Clamping screw (spare part of toggle clamps push-pull type)
Description:
Clamping screw (spare part of toggle clamps push-pull type)
Nominal dimension:
d2: M6 x 25 mm
Article-No.:
23330.9013
CAD
Documents
Clamping screw (spare part of toggle clamps push-pull type)
  • Clamping screw (spare part of toggle clamps push-pull type)
  • d2: M6 x 25 mm
  • Weight: 11 g
show article view
Clamping screw (spare part of toggle clamps push-pull type)
Description:
Clamping screw (spare part of toggle clamps push-pull type)
Nominal dimension:
d2: M8 x 35 mm
Article-No.:
23330.9014
CAD
Documents
Clamping screw (spare part of toggle clamps push-pull type)
  • Clamping screw (spare part of toggle clamps push-pull type)
  • d2: M8 x 35 mm
  • Weight: 25 g
show article view
Clamping screw (spare part of toggle clamps push-pull type)
Description:
Clamping screw (spare part of toggle clamps push-pull type)
Nominal dimension:
d2: M12 x 50 mm
Article-No.:
23330.9016
CAD
Documents
Clamping screw (spare part of toggle clamps push-pull type)
  • Clamping screw (spare part of toggle clamps push-pull type)
  • d2: M12 x 50 mm
  • Weight: 73 g
show article view
Clamping screw (spare part of toggle clamps push-pull type)