22130.0193 - Socket
with tapered pin

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
Socket
Nominal dimension:
Nominal diameter: 16 mm
d1 +0.1: 11.52  mm
Article-No.:
22130.0193
Documents
Socket
  • Socket for precision index plungers, tapered – picture 3
  • Nominal diameter: 16 mm
  • d1 +0.1: 11.52 mm
  • d2: 28 mm
  • d3 n6: 25 mm
  • l1 min.: 17 mm
  • l2: 14 mm
  • Weight: 47 g
Socket
Direct download
More file formats