22075.0910 - assembly tool
for spring plungers

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
assembly tool
Nominal dimension:
d1: M10 mm
Article-No.:
22075.0910
Documents
assembly tool
  • assembly tool
  • d1: M10
  • b: 60 mm
  • d: 11.7 mm
  • l: 70 mm
  • Weight: 72 g
assembly tool