22075.0906 - assembly tool
for spring plungers

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
assembly tool
Nominal dimension:
d1: M6 mm
Article-No.:
22075.0906
Documents
assembly tool
  • assembly tool
  • d1: M6
  • b: 50 mm
  • d: 7.7 mm
  • l: 60 mm
  • Weight: 30 g
assembly tool