U-Handles

EH 24300.

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These U-handles are characterised by their ergonomic profile design with very high stability and their simple and timeless design.

Your selection resulted in 60 hits

Version
b [mm]
l1 ±0.25 [mm]
h [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
Aluminium, bright
b [mm]:
20 mm
l1 ±0.25 [mm]:
100 mm
h [mm]:
49 mm
Article-No.:
24300.0100
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 100 mm
  • l2: 113 mm
  • a: 13 mm
  • d: M6
  • h: 49 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 90 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
20 mm
l1 ±0.25 [mm]:
112 mm
h [mm]:
49 mm
Article-No.:
24300.0110
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 112 mm
  • l2: 125 mm
  • a: 13 mm
  • d: M6
  • h: 49 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 97 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
20 mm
l1 ±0.25 [mm]:
117 mm
h [mm]:
49 mm
Article-No.:
24300.0112
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 117 mm
  • l2: 130 mm
  • a: 13 mm
  • d: M6
  • h: 49 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 100 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
20 mm
l1 ±0.25 [mm]:
120 mm
h [mm]:
49 mm
Article-No.:
24300.0114
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 120 mm
  • l2: 133 mm
  • a: 13 mm
  • d: M6
  • h: 49 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 97 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
20 mm
l1 ±0.25 [mm]:
128 mm
h [mm]:
51 mm
Article-No.:
24300.0120
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 128 mm
  • l2: 141 mm
  • a: 13 mm
  • d: M6
  • h: 51 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 107 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
20 mm
l1 ±0.25 [mm]:
160 mm
h [mm]:
51 mm
Article-No.:
24300.0130
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 160 mm
  • l2: 173 mm
  • a: 13 mm
  • d: M6
  • h: 51 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 122 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
20 mm
l1 ±0.25 [mm]:
180 mm
h [mm]:
51 mm
Article-No.:
24300.0132
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 180 mm
  • l2: 193 mm
  • a: 13 mm
  • d: M6
  • h: 51 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 128 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
20 mm
l1 ±0.25 [mm]:
200 mm
h [mm]:
51 mm
Article-No.:
24300.0134
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 200 mm
  • l2: 213 mm
  • a: 13 mm
  • d: M6
  • h: 51 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 150 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
20 mm
l1 ±0.25 [mm]:
235 mm
h [mm]:
51 mm
Article-No.:
24300.0136
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 235 mm
  • l2: 248 mm
  • a: 13 mm
  • d: M6
  • h: 51 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 180 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
26 mm
l1 ±0.25 [mm]:
112 mm
h [mm]:
55 mm
Article-No.:
24300.0140
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 112 mm
  • l2: 129 mm
  • a: 17 mm
  • d: M8
  • h: 55 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 163 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
26 mm
l1 ±0.25 [mm]:
117 mm
h [mm]:
55 mm
Article-No.:
24300.0142
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 117 mm
  • l2: 134 mm
  • a: 17 mm
  • d: M8
  • h: 55 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 166 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
26 mm
l1 ±0.25 [mm]:
120 mm
h [mm]:
55 mm
Article-No.:
24300.0144
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 120 mm
  • l2: 137 mm
  • a: 17 mm
  • d: M8
  • h: 55 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 200 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
26 mm
l1 ±0.25 [mm]:
125 mm
h [mm]:
55 mm
Article-No.:
24300.0146
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 125 mm
  • l2: 142 mm
  • a: 17 mm
  • d: M8
  • h: 55 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 176 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
26 mm
l1 ±0.25 [mm]:
128 mm
h [mm]:
55 mm
Article-No.:
24300.0150
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 128 mm
  • l2: 154 mm
  • a: 17 mm
  • d: M8
  • h: 55 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 180 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
26 mm
l1 ±0.25 [mm]:
160 mm
h [mm]:
57 mm
Article-No.:
24300.0160
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 160 mm
  • l2: 177 mm
  • a: 17 mm
  • d: M8
  • h: 57 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 217 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
26 mm
l1 ±0.25 [mm]:
179 mm
h [mm]:
57 mm
Article-No.:
24300.0162
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 179 mm
  • l2: 196 mm
  • a: 17 mm
  • d: M8
  • h: 57 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 234 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
26 mm
l1 ±0.25 [mm]:
192 mm
h [mm]:
57 mm
Article-No.:
24300.0170
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 192 mm
  • l2: 209 mm
  • a: 17 mm
  • d: M8
  • h: 57 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 240 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
26 mm
l1 ±0.25 [mm]:
300 mm
h [mm]:
57 mm
Article-No.:
24300.0180
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 300 mm
  • l2: 317 mm
  • a: 17 mm
  • d: M8
  • h: 57 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 344 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
26 mm
l1 ±0.25 [mm]:
400 mm
h [mm]:
57 mm
Article-No.:
24300.0190
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 400 mm
  • l2: 417 mm
  • a: 17 mm
  • d: M8
  • h: 57 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 436 g
show article view
U-Handles
Version:
Aluminium, bright
b [mm]:
26 mm
l1 ±0.25 [mm]:
500 mm
h [mm]:
57 mm
Article-No.:
24300.0200
CAD
Documents
U-Handles
  • Aluminium, bright, Aluminium AI
  • b: 26 mm
  • l1 ±0.25: 500 mm
  • l2: 517 mm
  • a: 17 mm
  • d: M8
  • h: 57 mm
  • r: 17 mm
  • t: 12 mm
  • Weight: 538 g
show article view
U-Handles
Version:
Aluminium, black
b [mm]:
20 mm
l1 ±0.25 [mm]:
100 mm
h [mm]:
49 mm
Article-No.:
24300.0300
CAD
Documents
U-Handles
  • Aluminium, black, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 100 mm
  • l2: 113 mm
  • a: 13 mm
  • d: M6
  • h: 49 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 100 g
show article view
U-Handles
Version:
Aluminium, black
b [mm]:
20 mm
l1 ±0.25 [mm]:
112 mm
h [mm]:
49 mm
Article-No.:
24300.0310
CAD
Documents
U-Handles
  • Aluminium, black, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 112 mm
  • l2: 125 mm
  • a: 13 mm
  • d: M6
  • h: 49 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 98 g
show article view
U-Handles
Version:
Aluminium, black
b [mm]:
20 mm
l1 ±0.25 [mm]:
117 mm
h [mm]:
49 mm
Article-No.:
24300.0312
CAD
Documents
U-Handles
  • Aluminium, black, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 117 mm
  • l2: 130 mm
  • a: 13 mm
  • d: M6
  • h: 49 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 100 g
show article view
U-Handles
Version:
Aluminium, black
b [mm]:
20 mm
l1 ±0.25 [mm]:
120 mm
h [mm]:
49 mm
Article-No.:
24300.0314
CAD
Documents
U-Handles
  • Aluminium, black, Aluminium AI
  • b: 20 mm
  • l1 ±0.25: 120 mm
  • l2: 133 mm
  • a: 13 mm
  • d: M6
  • h: 49 mm
  • r: 13 mm
  • t: 10 mm
  • Weight: 104 g
show article view
U-Handles

Material

Handle

  • Aluminium, drawn, bright, vibratory grinded
  • Aluminium, plastic coated, similar to RAL 9005, black
  • Stainless steel 1.4301, dull blasted
  • stainless steel, slide polished, shiny metallic finish

Assembly

Back mount handle.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24300. U-Handles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.