Pitbull® Clamps

EH 23290.

Pitbull® Clamps are robust clamps of high quality and deliver extremely high clamping forces when used for workholding. During this type of application, they also produce a strong pull-down effect.

The knife edge version (picture 1) is especially suited for blanks.

The blunt edged version (picture 2) allows you to cover nearly all types of application. The version made of brass provides for clamping that is gentle, yet secure.

The Pitbull® Clamp with machinable edge (picture 3) has been designed with a machining add-on that allows for a contour to be milled into the workpiece. This version from hardened steel combines good machinability with excellent wear resistance.

The Pitbull® Clamps are distinguished by the following characteristics:

  • space-saving design
  • extra low construction height
  • high clamping / tensioning force with pull-down effect
  • ideal for multi-side machining and multiple clamping systems

Your selection resulted in 12 hits

Version
Material
d [mm]
b [mm]
l1 H9 [mm]
Clamping way s [mm]
Clamping force max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with knife edge
Material:
Steel, hardened
d [mm]:
M4
b [mm]:
12.7 mm
l1 H9 [mm]:
12.7 mm
Clamping way s [mm]:
0.4 mm
Clamping force max. [kN]:
2.6 kN
Article-No.:
23290.0052
CAD
Documents
Pitbull Clamps
  • with knife edge – picture 1, Steel
  • d: M4
  • b: 12.7 mm
  • l1 H9: 12.7 mm
  • l2: 5.1 mm
  • h1: 4.8 mm
  • h2 min.: 2.6 mm
  • h3: ~ 7.4 mm
  • h4: ~ 8 mm
  • Clamping way s: 0.4 mm
  • WS: 3 mm
  • Clamping force max.: 2.6 kN
  • Tightening torque max.: 6 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 7.5 g
show article view
Pitbull Clamps
Version:
with knife edge
Material:
Steel, hardened
d [mm]:
M6
b [mm]:
19.1 mm
l1 H9 [mm]:
19.05 mm
Clamping way s [mm]:
0.6 mm
Clamping force max. [kN]:
8 kN
Article-No.:
23290.0054
CAD
Documents
Pitbull Clamps
  • with knife edge – picture 1, Steel
  • d: M6
  • b: 19.1 mm
  • l1 H9: 19.05 mm
  • l2: 7.6 mm
  • h1: 7.1 mm
  • h2 min.: 3.8 mm
  • h3: ~ 10.9 mm
  • h4: ~ 11 mm
  • Clamping way s: 0.6 mm
  • WS: 5 mm
  • Clamping force max.: 8 kN
  • Tightening torque max.: 17 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 22 g
show article view
Pitbull Clamps
Version:
with knife edge
Material:
Steel, hardened
d [mm]:
M10
b [mm]:
25.4 mm
l1 H9 [mm]:
25.4 mm
Clamping way s [mm]:
1.2 mm
Clamping force max. [kN]:
15 kN
Article-No.:
23290.0056
CAD
Documents
Pitbull Clamps
  • with knife edge – picture 1, Steel
  • d: M10
  • b: 25.4 mm
  • l1 H9: 25.4 mm
  • l2: 10.2 mm
  • h1: 11.4 mm
  • h2 min.: 6.3 mm
  • h3: ~ 17.8 mm
  • h4: ~ 17 mm
  • Clamping way s: 1.2 mm
  • WS: 8 mm
  • Clamping force max.: 15 kN
  • Tightening torque max.: 40 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 66 g
show article view
Pitbull Clamps
Version:
with knife edge
Material:
Steel, hardened
d [mm]:
M12
b [mm]:
38.1 mm
l1 H9 [mm]:
38.1 mm
Clamping way s [mm]:
1.9 mm
Clamping force max. [kN]:
25 kN
Article-No.:
23290.0058
CAD
Documents
Pitbull Clamps
  • with knife edge – picture 1, Steel
  • d: M12
  • b: 38.1 mm
  • l1 H9: 38.1 mm
  • l2: 15.2 mm
  • h1: 16.3 mm
  • h2 min.: 9.5 mm
  • h3: ~ 25.8 mm
  • h4: ~ 21 mm
  • Clamping way s: 1.9 mm
  • WS: 10 mm
  • Clamping force max.: 25 kN
  • Tightening torque max.: 120 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 195 g
show article view
Pitbull Clamps
Version:
blunt edged
Material:
Steel, hardened
d [mm]:
M4
b [mm]:
12.7 mm
l1 H9 [mm]:
12.7 mm
Clamping way s [mm]:
0.4 mm
Clamping force max. [kN]:
2.6 kN
Article-No.:
23290.0062
CAD
Documents
Pitbull Clamps
  • blunt edged – picture 2, Steel
  • d: M4
  • b: 12.7 mm
  • l1 H9: 12.7 mm
  • l2: 5.1 mm
  • h1: 4.8 mm
  • h2 min.: 2.6 mm
  • h3: ~ 7.4 mm
  • h4: ~ 8 mm
  • Clamping way s: 0.4 mm
  • WS: 3 mm
  • Clamping force max.: 2.6 kN
  • Tightening torque max.: 6 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 6.2 g
show article view
Pitbull Clamps
Version:
blunt edged
Material:
Steel, hardened
d [mm]:
M6
b [mm]:
19.1 mm
l1 H9 [mm]:
19.05 mm
Clamping way s [mm]:
0.6 mm
Clamping force max. [kN]:
8 kN
Article-No.:
23290.0064
CAD
Documents
Pitbull Clamps
  • blunt edged – picture 2, Steel
  • d: M6
  • b: 19.1 mm
  • l1 H9: 19.05 mm
  • l2: 7.6 mm
  • h1: 7.1 mm
  • h2 min.: 3.8 mm
  • h3: ~ 10.9 mm
  • h4: ~ 11 mm
  • Clamping way s: 0.6 mm
  • WS: 5 mm
  • Clamping force max.: 8 kN
  • Tightening torque max.: 17 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 22 g
show article view
Pitbull Clamps
Version:
blunt edged
Material:
Steel, hardened
d [mm]:
M10
b [mm]:
25.4 mm
l1 H9 [mm]:
25.4 mm
Clamping way s [mm]:
1.2 mm
Clamping force max. [kN]:
15 kN
Article-No.:
23290.0066
CAD
Documents
Pitbull Clamps
  • blunt edged – picture 2, Steel
  • d: M10
  • b: 25.4 mm
  • l1 H9: 25.4 mm
  • l2: 10.2 mm
  • h1: 11.4 mm
  • h2 min.: 6.3 mm
  • h3: ~ 17.8 mm
  • h4: ~ 17 mm
  • Clamping way s: 1.2 mm
  • WS: 8 mm
  • Clamping force max.: 15 kN
  • Tightening torque max.: 40 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 65 g
show article view
Pitbull Clamps
Version:
blunt edged
Material:
Steel, hardened
d [mm]:
M12
b [mm]:
38.1 mm
l1 H9 [mm]:
38.1 mm
Clamping way s [mm]:
1.9 mm
Clamping force max. [kN]:
25 kN
Article-No.:
23290.0068
CAD
Documents
Pitbull Clamps
  • blunt edged – picture 2, Steel
  • d: M12
  • b: 38.1 mm
  • l1 H9: 38.1 mm
  • l2: 15.2 mm
  • h1: 16.3 mm
  • h2 min.: 9.5 mm
  • h3: ~ 25.8 mm
  • h4: ~ 21 mm
  • Clamping way s: 1.9 mm
  • WS: 10 mm
  • Clamping force max.: 25 kN
  • Tightening torque max.: 120 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 201 g
show article view
Pitbull Clamps
Version:
blunt edged
Material:
Brass
d [mm]:
M4
b [mm]:
12.7 mm
l1 H9 [mm]:
12.7 mm
Clamping way s [mm]:
0.4 mm
Clamping force max. [kN]:
1.5 kN
Article-No.:
23290.0204
Documents
Pitbull Clamps
  • blunt edged – picture 2, Brass
  • d: M4
  • b: 12.7 mm
  • l1 H9: 12.7 mm
  • l2: 5.1 mm
  • h1: 4.8 mm
  • h2 min.: 2.6 mm
  • h3: ~ 7.4 mm
  • h4: ~ 8 mm
  • Clamping way s: 0.4 mm
  • WS: 3 mm
  • Clamping force max.: 1.5 kN
  • Tightening torque max.: 2.8 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 7.3 g
show article view
Pitbull Clamps
Version:
blunt edged
Material:
Brass
d [mm]:
M6
b [mm]:
19.1 mm
l1 H9 [mm]:
19.05 mm
Clamping way s [mm]:
0.6 mm
Clamping force max. [kN]:
4 kN
Article-No.:
23290.0206
Documents
Pitbull Clamps
  • blunt edged – picture 2, Brass
  • d: M6
  • b: 19.1 mm
  • l1 H9: 19.05 mm
  • l2: 7.6 mm
  • h1: 7.1 mm
  • h2 min.: 3.8 mm
  • h3: ~ 10.9 mm
  • h4: ~ 11 mm
  • Clamping way s: 0.6 mm
  • WS: 5 mm
  • Clamping force max.: 4 kN
  • Tightening torque max.: 5.6 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 23 g
show article view
Pitbull Clamps
Version:
with machined edge; for form-fitting clamping
Material:
Steel, tempered
d [mm]:
M10
b [mm]:
25.4 mm
l1 H9 [mm]:
26.9 mm
Clamping way s [mm]:
1.2 mm
Clamping force max. [kN]:
15 kN
Article-No.:
23290.0310
Documents
Pitbull Clamps
  • with machined edge; for form-fitting clamping – picture 3, Steel, tempered
  • d: M10
  • b: 25.4 mm
  • l1 H9: 26.9 mm
  • l2: 10.16 mm
  • h1: 11.4 mm
  • l3: 1.5 mm
  • h2 min.: 6.3 mm
  • h3: ~ 17.8 mm
  • h4: ~ 17 mm
  • Clamping way s: 1.2 mm
  • WS: 8 mm
  • Clamping force max.: 15 kN
  • Tightening torque max.: 40 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 71 g
show article view
Pitbull Clamps
Version:
with machined edge; for form-fitting clamping
Material:
Steel, tempered
d [mm]:
M12
b [mm]:
38.1 mm
l1 H9 [mm]:
42.6 mm
Clamping way s [mm]:
1.9 mm
Clamping force max. [kN]:
25 kN
Article-No.:
23290.0312
Documents
Pitbull Clamps
  • with machined edge; for form-fitting clamping – picture 3, Steel, tempered
  • d: M12
  • b: 38.1 mm
  • l1 H9: 42.6 mm
  • l2: 15.24 mm
  • h1: 16.3 mm
  • l3: 4.5 mm
  • h2 min.: 9.5 mm
  • h3: ~ 25.8 mm
  • h4: ~ 21 mm
  • Clamping way s: 1.9 mm
  • WS: 10 mm
  • Clamping force max.: 25 kN
  • Tightening torque max.: 120 Nm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 220 g
show article view
Pitbull Clamps

Material

Clamp

  • Steel, hardened
  • Brass
  • Steel, tempered

Screw

  • Heat-treated steel, tempered

O-ring

  • NBR

Notes

The o-ring is used to lift the clamp off when it is released.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23290. Pitbull Clamps
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.