Eccentric Clamping Clamps with slot tenon

EH 23270.

The eccentric clamping clamps can be used for quick and easy workpiece clamping directly on the machine table or a base plate with T-slots.

These eccentric clamping clamps with slot tenon are locked in a T-slot, for example on the machine table, with a thrust screw. Clamping takes place via the clamping screw with eccentric head. The brass basic element ensures gentle and secure clamping.

The eccentric clamping clamps with slot tenon have the following characteristics:

  • Brass base element for material-friendly clamping
  • Quick clamping thanks to clamping screw with eccentric head
  • High clamping force is achieved
  • Low design enables the machining of flat workpieces
  • The compact dimensions enable space-saving multiple clamping

Your selection resulted in 3 hits

T-slot size [mm]
d1 [mm]
h1 [mm]
h2 [mm]
s [mm]
Clamping force max. [kN]

More details

Article-No.
Documents
Price [€]
Available
T-slot size [mm]:
10 mm
d1 [mm]:
M6
h1 [mm]:
4.8 mm
h2 [mm]:
14.3 mm
s [mm]:
1 mm
Clamping force max. [kN]:
3.4 kN
Article-No.:
23270.0410
Documents
Eccentric Clamping Clamps
  • T-slot size: 10 mm
  • d1: M6
  • a: 9.8 mm
  • e: 14.3 mm
  • h1: 4.8 mm
  • h2: 14.3 mm
  • k: 4.4 mm
  • s: 1 mm
  • l: 23.2 mm
  • A: 7.8 mm
  • WS WS1: 16 mm
  • WS WS2: 4 mm
  • WS WS3: 3 mm
  • Clamping force max.: 3.4 kN
  • Tightening torque WS2 max.: 10 Nm
  • Tightening torque WS3 max.: 8 Nm
  • Weight: 35 g
show article view
Eccentric Clamping Clamps
T-slot size [mm]:
14 mm
d1 [mm]:
M10
h1 [mm]:
6.4 mm
h2 [mm]:
22.1 mm
s [mm]:
1.3 mm
Clamping force max. [kN]:
7 kN
Article-No.:
23270.0414
Documents
Eccentric Clamping Clamps
  • T-slot size: 14 mm
  • d1: M10
  • a: 13.7 mm
  • e: 22.1 mm
  • h1: 6.4 mm
  • h2: 22.1 mm
  • k: 8.1 mm
  • s: 1.3 mm
  • l: 30.5 mm
  • A: 10.2 mm
  • WS WS1: 20.6 mm
  • WS WS2: 7 mm
  • WS WS3: 5 mm
  • Clamping force max.: 7 kN
  • Tightening torque WS2 max.: 26 Nm
  • Tightening torque WS3 max.: 35 Nm
  • Weight: 100 g
show article view
Eccentric Clamping Clamps
T-slot size [mm]:
18 mm
d1 [mm]:
M12
h1 [mm]:
9.5 mm
h2 [mm]:
28.5 mm
s [mm]:
2.5 mm
Clamping force max. [kN]:
9 kN
Article-No.:
23270.0418
Documents
Eccentric Clamping Clamps
  • T-slot size: 18 mm
  • d1: M12
  • a: 17.7 mm
  • e: 28.5 mm
  • h1: 9.5 mm
  • h2: 28.5 mm
  • k: 10.5 mm
  • s: 2.5 mm
  • l: 34.7 mm
  • A: 12.7 mm
  • WS WS1: 25.4 mm
  • WS WS2: 8 mm
  • WS WS3: 6 mm
  • Clamping force max.: 9 kN
  • Tightening torque WS2 max.: 75 Nm
  • Tightening torque WS3 max.: 55 Nm
  • Weight: 190 g
show article view
Eccentric Clamping Clamps

Material

Eccentric screw

  • Steel

Grub Screw

  • Steel, blackened

Body

  • Brass

Slot tenon

  • Steel, hardened, blackened

Notes

The head of the eccentric screw can slightly protrude from the body (h1).

Title
Category
Type
Direct download
Download basket
Datasheet EH 23270. Eccentric Clamping Clamps – with slot tenon
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.