Hinges stainless steel, elongated on one side

EH 25162.

These hinges from stainless steel are characterised by the compact design.

The hinge pins are form-fit pressed and are therefore suitable for use in case of strong vibrations and shocks.

Appropriate friction pairings of the hinge components and the lubrication reduce abrasion to a minimum.

The version with centering steps avoids lateral slipping under high loads and thus protects the fixing screws from unacceptable lateral forces.

Your selection resulted in 12 hits

Material
Colour
Version
picture
b1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel
Colour:
Version:
one-sided with additional mounting hole
picture:
1
b1 [mm]:
63 mm
l1 [mm]:
50 mm
Article-No.:
25162.0055
CAD
Documents
Hinges
  • one-sided with additional mounting hole – picture 1, dull blasted
  • b1: 63 mm
  • l1: 50 mm
  • b2: 43 mm
  • b3: 15 mm
  • b4: 34 mm
  • b5: 21 mm
  • d1: 6.3 mm
  • d2: 6 mm
  • d3: 9.5 mm
  • h1: 12.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Weight: 135 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
one-sided with additional mounting hole
picture:
1
b1 [mm]:
90 mm
l1 [mm]:
60 mm
Article-No.:
25162.0085
CAD
Documents
Hinges
  • one-sided with additional mounting hole – picture 1, dull blasted
  • b1: 90 mm
  • l1: 60 mm
  • b2: 63 mm
  • b3: 22.5 mm
  • b4: 56 mm
  • b5: 25.5 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 309 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
one-sided with additional mounting hole
picture:
1
b1 [mm]:
120 mm
l1 [mm]:
80 mm
Article-No.:
25162.0015
CAD
Documents
Hinges
  • one-sided with additional mounting hole – picture 1, dull blasted
  • b1: 120 mm
  • l1: 80 mm
  • b2: 85 mm
  • b3: 30 mm
  • b4: 75 mm
  • b5: 36 mm
  • d1: 10.3 mm
  • d2: 10 mm
  • d3: 14.5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10.5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Weight: 677 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
one-sided with additional mounting hole
picture:
1
b1 [mm]:
63 mm
l1 [mm]:
50 mm
Article-No.:
25162.0155
CAD
Documents
Hinges
  • one-sided with additional mounting hole – picture 1, black
  • b1: 63 mm
  • l1: 50 mm
  • b2: 43 mm
  • b3: 15 mm
  • b4: 34 mm
  • b5: 21 mm
  • d1: 6.3 mm
  • d2: 6 mm
  • d3: 9.5 mm
  • h1: 12.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Weight: 135 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
one-sided with additional mounting hole
picture:
1
b1 [mm]:
90 mm
l1 [mm]:
60 mm
Article-No.:
25162.0185
CAD
Documents
Hinges
  • one-sided with additional mounting hole – picture 1, black
  • b1: 90 mm
  • l1: 60 mm
  • b2: 63 mm
  • b3: 22.5 mm
  • b4: 56 mm
  • b5: 25.5 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 309 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
one-sided with additional mounting hole
picture:
1
b1 [mm]:
120 mm
l1 [mm]:
80 mm
Article-No.:
25162.0115
CAD
Documents
Hinges
  • one-sided with additional mounting hole – picture 1, black
  • b1: 120 mm
  • l1: 80 mm
  • b2: 85 mm
  • b3: 30 mm
  • b4: 75 mm
  • b5: 36 mm
  • d1: 10.3 mm
  • d2: 10 mm
  • d3: 14.5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10.5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Weight: 677 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
one-sided with additional mounting hole and centring inserts
picture:
2
b1 [mm]:
63 mm
l1 [mm]:
50 mm
Article-No.:
25162.0060
CAD
Documents
Hinges
  • one-sided with additional mounting hole and centring inserts – picture 2, dull blasted
  • b1: 63 mm
  • l1: 50 mm
  • b2: 43 mm
  • b3: 15 mm
  • b4: 34 mm
  • b5: 21 mm
  • d1: 6.3 mm
  • d2: 6 mm
  • d3: 9.5 mm
  • h1: 12.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Weight: 142 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
one-sided with additional mounting hole and centring inserts
picture:
2
b1 [mm]:
90 mm
l1 [mm]:
60 mm
Article-No.:
25162.0090
CAD
Documents
Hinges
  • one-sided with additional mounting hole and centring inserts – picture 2, dull blasted
  • b1: 90 mm
  • l1: 60 mm
  • b2: 63 mm
  • b3: 22.5 mm
  • b4: 56 mm
  • b5: 25.5 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 317 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
one-sided with additional mounting hole and centring inserts
picture:
2
b1 [mm]:
120 mm
l1 [mm]:
80 mm
Article-No.:
25162.0020
CAD
Documents
Hinges
  • one-sided with additional mounting hole and centring inserts – picture 2, dull blasted
  • b1: 120 mm
  • l1: 80 mm
  • b2: 85 mm
  • b3: 30 mm
  • b4: 75 mm
  • b5: 36 mm
  • d1: 10.3 mm
  • d2: 10 mm
  • d3: 14.5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10.5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Weight: 690 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
one-sided with additional mounting hole and centring inserts
picture:
2
b1 [mm]:
63 mm
l1 [mm]:
50 mm
Article-No.:
25162.0160
CAD
Documents
Hinges
  • one-sided with additional mounting hole and centring inserts – picture 2, black
  • b1: 63 mm
  • l1: 50 mm
  • b2: 43 mm
  • b3: 15 mm
  • b4: 34 mm
  • b5: 21 mm
  • d1: 6.3 mm
  • d2: 6 mm
  • d3: 9.5 mm
  • h1: 12.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Weight: 142 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
one-sided with additional mounting hole and centring inserts
picture:
2
b1 [mm]:
90 mm
l1 [mm]:
60 mm
Article-No.:
25162.0190
CAD
Documents
Hinges
  • one-sided with additional mounting hole and centring inserts – picture 2, black
  • b1: 90 mm
  • l1: 60 mm
  • b2: 63 mm
  • b3: 22.5 mm
  • b4: 56 mm
  • b5: 25.5 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 317 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
one-sided with additional mounting hole and centring inserts
picture:
2
b1 [mm]:
120 mm
l1 [mm]:
80 mm
Article-No.:
25162.0120
CAD
Documents
Hinges
  • one-sided with additional mounting hole and centring inserts – picture 2, black
  • b1: 120 mm
  • l1: 80 mm
  • b2: 85 mm
  • b3: 30 mm
  • b4: 75 mm
  • b5: 36 mm
  • d1: 10.3 mm
  • d2: 10 mm
  • d3: 14.5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10.5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Weight: 690 g
show article view
Hinges

Material

Body

  • Stainless steel 1.4405, dull blasted
  • Stainless steel 1.4405, plastic-coated, black similar to RAL 9005, structure matt

Axis

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 25162. Hinges – stainless steel, elongated on one side
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.