Your selection resulted in 44 hits
Spring load1) F1 ~ [N]:
~ 0.8 N
Spring load1) F2 ~ [N]:
~ 1.5 N
- free cutting steel, standard spring load
- d1: M2
- d2: 1 mm
- l: 4 mm
- n: 0.25 mm
- Stroke s: 0.3 mm
- Spring load1) F1: ~ 0.8 N
- Spring load1) F2: ~ 1.5 N
- Operating temperature range max.: 250 °C
- Weight: 0.1 g
show article view
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 4.5 N
- free cutting steel, standard spring load
- d1: M3
- d2: 1.5 mm
- l: 7 mm
- n: 0.4 mm
- Stroke s: 0.4 mm
- Spring load1) F1: ~ 3 N
- Spring load1) F2: ~ 4.5 N
- Operating temperature range max.: 250 °C
- Weight: 0.2 g
show article view
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 14 N
- free cutting steel, standard spring load
- d1: M4
- d2: 2.5 mm
- l: 9 mm
- n: 0.6 mm
- Stroke s: 0.8 mm
- Spring load1) F1: ~ 8.5 N
- Spring load1) F2: ~ 14 N
- Operating temperature range max.: 250 °C
- Weight: 0.4 g
show article view
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
- free cutting steel, standard spring load
- d1: M5
- d2: 3 mm
- l: 12 mm
- n: 0.8 mm
- Stroke s: 0.9 mm
- Spring load1) F1: ~ 8 N
- Spring load1) F2: ~ 14 N
- Operating temperature range max.: 250 °C
- Weight: 1 g
show article view
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 18 N
- free cutting steel, standard spring load
- d1: M6
- d2: 3.5 mm
- l: 14 mm
- n: 1 mm
- Stroke s: 1 mm
- Spring load1) F1: ~ 11 N
- Spring load1) F2: ~ 18 N
- Operating temperature range max.: 250 °C
- Weight: 1.7 g
show article view
Spring load1) F1 ~ [N]:
~ 18 N
Spring load1) F2 ~ [N]:
~ 31 N
- free cutting steel, standard spring load
- d1: M8
- d2: 4.5 mm
- l: 16 mm
- n: 1.2 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 18 N
- Spring load1) F2: ~ 31 N
- Operating temperature range max.: 250 °C
- Weight: 3.5 g
show article view
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 45 N
- free cutting steel, standard spring load
- d1: M10
- d2: 6 mm
- l: 19 mm
- n: 1.5 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 24 N
- Spring load1) F2: ~ 45 N
- Operating temperature range max.: 250 °C
- Weight: 6.5 g
show article view
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 49 N
- free cutting steel, standard spring load
- d1: M12
- d2: 8 mm
- l: 22 mm
- n: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 26 N
- Spring load1) F2: ~ 49 N
- Operating temperature range max.: 250 °C
- Weight: 11 g
show article view
Spring load1) F1 ~ [N]:
~ 41 N
Spring load1) F2 ~ [N]:
~ 86 N
- free cutting steel, standard spring load
- d1: M16
- d2: 10 mm
- l: 24 mm
- n: 2 mm
- Stroke s: 3.5 mm
- Spring load1) F1: ~ 41 N
- Spring load1) F2: ~ 86 N
- Operating temperature range max.: 250 °C
- Weight: 22 g
show article view
Spring load1) F1 ~ [N]:
~ 56 N
Spring load1) F2 ~ [N]:
~ 111 N
- free cutting steel, standard spring load
- d1: M20
- d2: 12 mm
- l: 30 mm
- n: 2.5 mm
- Stroke s: 4.5 mm
- Spring load1) F1: ~ 56 N
- Spring load1) F2: ~ 111 N
- Operating temperature range max.: 250 °C
- Weight: 45 g
show article view
Spring load1) F1 ~ [N]:
~ 81 N
Spring load1) F2 ~ [N]:
~ 151 N
- free cutting steel, standard spring load
- d1: M24
- d2: 15 mm
- l: 34 mm
- n: 3 mm
- Stroke s: 5.5 mm
- Spring load1) F1: ~ 81 N
- Spring load1) F2: ~ 151 N
- Operating temperature range max.: 250 °C
- Weight: 72 g
show article view
Spring load1) F1 ~ [N]:
~ 1.6 N
Spring load1) F2 ~ [N]:
~ 2 N
- free cutting steel, heavy spring load
- d1: M2
- d2: 1 mm
- l: 4 mm
- n: 0.25 mm
- Stroke s: 0.3 mm
- Spring load1) F1: ~ 1.6 N
- Spring load1) F2: ~ 2 N
- Operating temperature range max.: 250 °C
- Weight: 0.1 g
show article view
Spring load1) F1 ~ [N]:
~ 6.4 N
Spring load1) F2 ~ [N]:
~ 9.5 N
- free cutting steel, heavy spring load
- d1: M3
- d2: 1.5 mm
- l: 7 mm
- n: 0.4 mm
- Stroke s: 0.4 mm
- Spring load1) F1: ~ 6.4 N
- Spring load1) F2: ~ 9.5 N
- Operating temperature range max.: 250 °C
- Weight: 0.3 g
show article view
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 18 N
- free cutting steel, heavy spring load
- d1: M4
- d2: 2.5 mm
- l: 9 mm
- n: 0.6 mm
- Stroke s: 0.8 mm
- Spring load1) F1: ~ 12 N
- Spring load1) F2: ~ 18 N
- Operating temperature range max.: 250 °C
- Weight: 0.4 g
show article view
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 22 N
- free cutting steel, heavy spring load
- d1: M5
- d2: 3 mm
- l: 12 mm
- n: 0.8 mm
- Stroke s: 0.9 mm
- Spring load1) F1: ~ 15 N
- Spring load1) F2: ~ 22 N
- Operating temperature range max.: 250 °C
- Weight: 1 g
show article view
Spring load1) F1 ~ [N]:
~ 19 N
Spring load1) F2 ~ [N]:
~ 28 N
- free cutting steel, heavy spring load
- d1: M6
- d2: 3.5 mm
- l: 14 mm
- n: 1 mm
- Stroke s: 1 mm
- Spring load1) F1: ~ 19 N
- Spring load1) F2: ~ 28 N
- Operating temperature range max.: 250 °C
- Weight: 1.7 g
show article view
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 62 N
- free cutting steel, heavy spring load
- d1: M8
- d2: 4.5 mm
- l: 16 mm
- n: 1.2 mm
- Stroke s: 1.5 mm
- Spring load1) F1: ~ 36 N
- Spring load1) F2: ~ 62 N
- Operating temperature range max.: 250 °C
- Weight: 3.6 g
show article view
Spring load1) F1 ~ [N]:
~ 57 N
Spring load1) F2 ~ [N]:
~ 104 N
- free cutting steel, heavy spring load
- d1: M10
- d2: 6 mm
- l: 19 mm
- n: 1.5 mm
- Stroke s: 2 mm
- Spring load1) F1: ~ 57 N
- Spring load1) F2: ~ 104 N
- Operating temperature range max.: 250 °C
- Weight: 6.7 g
show article view
Spring load1) F1 ~ [N]:
~ 61 N
Spring load1) F2 ~ [N]:
~ 110 N
- free cutting steel, heavy spring load
- d1: M12
- d2: 8 mm
- l: 22 mm
- n: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 61 N
- Spring load1) F2: ~ 110 N
- Operating temperature range max.: 250 °C
- Weight: 11 g
show article view
Spring load1) F1 ~ [N]:
~ 68 N
Spring load1) F2 ~ [N]:
~ 142 N
- free cutting steel, heavy spring load
- d1: M16
- d2: 10 mm
- l: 24 mm
- n: 2 mm
- Stroke s: 3.5 mm
- Spring load1) F1: ~ 68 N
- Spring load1) F2: ~ 142 N
- Operating temperature range max.: 250 °C
- Weight: 23 g
show article view
Spring load1) F1 ~ [N]:
~ 84 N
Spring load1) F2 ~ [N]:
~ 166 N
- free cutting steel, heavy spring load
- d1: M20
- d2: 12 mm
- l: 30 mm
- n: 2.5 mm
- Stroke s: 4.5 mm
- Spring load1) F1: ~ 84 N
- Spring load1) F2: ~ 166 N
- Operating temperature range max.: 250 °C
- Weight: 45 g
show article view
Spring load1) F1 ~ [N]:
~ 127 N
Spring load1) F2 ~ [N]:
~ 237 N
- free cutting steel, heavy spring load
- d1: M24
- d2: 15 mm
- l: 34 mm
- n: 3 mm
- Stroke s: 5.5 mm
- Spring load1) F1: ~ 127 N
- Spring load1) F2: ~ 237 N
- Operating temperature range max.: 250 °C
- Weight: 72 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 0.8 N
Spring load1) F2 ~ [N]:
~ 1.5 N
- stainless steel, standard spring load
- d1: M2
- d2: 1 mm
- l: 4 mm
- n: 0.25 mm
- Stroke s: 0.3 mm
- Spring load1) F1: ~ 0.8 N
- Spring load1) F2: ~ 1.5 N
- Operating temperature range max.: 250 °C
- Weight: 0.1 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 4.5 N
- stainless steel, standard spring load
- d1: M3
- d2: 1.5 mm
- l: 7 mm
- n: 0.4 mm
- Stroke s: 0.4 mm
- Spring load1) F1: ~ 3 N
- Spring load1) F2: ~ 4.5 N
- Operating temperature range max.: 250 °C
- Weight: 0.2 g
show article view
Material
Body
- Free cutting steel, blackened
- Stainless steel 1.4305
Ball
- Ball-bearing steel, hardened
- Stainless steel, hardened
Spring
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
References
Thread lock on request, please refer to appendix - Technical Data -
Calculation of indexing resistance, please refer to appendix - Technical Data -
Characteristic
Standard spring load: no marking
Heavy spring load: marked with two lines
Datasheet EH 22050. Spring Plungers – with ball and slot
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.