SECURAL soft-face mallet
break-proof head and handle made from one piece of steel, rectangularand inserts

EH 3380.

The SECURAL soft-face mallet is a true specialist for corners and edges thanks to its rectangular inserts.

Made of polyurethane, the medium hard inserts are replaceable.

Perfectly balanced, the ratio of hammer head mass to shot mass in combination with the cushioning properties of the impact surfaces guarantees maximum rebound dampening. This allows the user to work with reduced strain on the joints while still applying extremely high impact forces.

Welded in longitudinal direction, the housing provides for a perfectly break-proof connection between hammer head and handle.

This product is available in two sizes: 680g and 1,000g with impact surfaces measuring 30 x 40mm and 35 x 45mm, respectively.

Product features:

  • Replaceable, rectangular, and medium hard inserts made of polyurethane.
  • Allows for noise-dampening and completely non-rebound work.
  • Extremely high impact force at low weight.
  • Perfectly break-proof connection between hammer head and handle thanks to the longitudinal welds of the housing.
  • Available in two sizes: 680g and 1,000g with impact surfaces measuring 30 x 40mm and 35 x 45mm, respectively.

Application Areas

Parquet and laminate flooring, window and door construction, drywall construction, furniture assembly, joiner’s work, sheet-metal working, positioning and adjusting of workpieces, repair work, prying work

Your selection resulted in 2 hits

Length x Width [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Length x Width [mm]:
30 mm x 40 mm
lkopf [mm]:
117 mm
lhges [mm]:
300 mm
gewicht [g]:
680 g
Article-No.:
3380.040
SECURAL soft-face mallet
  • Length x Width: 30 mm x 40 mm
  • lkopf : 117 mm
  • lhges : 300 mm
  • Length x Width x Height: 300 mm x 117 mm x 32 mm
  • Weight: 680 g
  • GTIN: 4030618301844
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Length x Width [mm]:
35 mm x 45 mm
lkopf [mm]:
140 mm
lhges [mm]:
310 mm
gewicht [g]:
1000 g
Article-No.:
3380.045
SECURAL soft-face mallet
  • Length x Width: 35 mm x 45 mm
  • lkopf : 140 mm
  • lhges : 310 mm
  • Length x Width x Height: 310 mm x 140 mm x 37 mm
  • Weight: 1000 g
  • GTIN: 4030618310846
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Version

  • Robust sheet-metal housing with ergonomic rubber grip

Inserts

  • Polyurethane, yellow, rectangular
  • Medium hard
  • noise-dampening
  • impact cushioning
  • wear-resistant
Title
Category
Type
Direct download
Download basket
Datasheet EH 3380. SECURAL soft-face mallet – break-proof head and handle made from one piece of steel, rectangularand inserts
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SECURAL soft-face mallet
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Safety Instructions Hand Tools
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.