Product filter
Your selection resulted in 5 hits
More details
System: V40
l1 : 39.6 mm
l2 : 6.6 mm
l4 : 32.6 mm
b1 : 15 mm
b2 : 10 mm
h1 : 13.5 mm
h2 : 7.5 mm
h3 : 8.5 mm
h4 : 4 mm
h5 : 3.5 mm
Weight: 69 g
show article view
More details
System: V40
l1 : 13 mm
l2 : 6.5 mm
b1 : 15 mm
b2 : 10 mm
h1 : 13.5 mm
h2 : 7.5 mm
h3 : 8.5 mm
h4 : 4 mm
h5 : 3.5 mm
Weight: 25 g
show article view
More details
System: V40
l1 : 24 mm
l2 : 12 mm
b1 : 15 mm
b2 : 10 mm
h1 : 13.5 mm
h2 : 7.5 mm
h3 : 8.5 mm
h4 : 4 mm
h5 : 3.5 mm
Weight: 43 g
show article view
More details
System: V70
l1 : 69 mm
l2 : 9.5 mm
l3 : 44.5 mm
l4 : 59.5 mm
b1 : 22 mm
b2 : 14 mm
h1 : 22 mm
h2 : 14 mm
h3 : 12.7 mm
h4 : 6 mm
h5 : 6 mm
Weight: 292 g
show article view
More details
System: V70
l1 : 22 mm
l2 : 11 mm
b1 : 22 mm
b2 : 14 mm
h1 : 22 mm
h2 : 14 mm
h3 : 12.7 mm
h4 : 6 mm
h5 : 6 mm
Weight: 96 g
show article view
Material
Steel, case-hardened, ground
Datasheet EH 1031.100 - EH 1131.200 T-Clamping Blocks
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.